1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse For Alarm, SDP series

Fuse For Alarm, SDP series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High reliability fuse used long in equipment requested high reliability.
[Features]
· When the fuse melts, spring opens to activate an alarm contact placed inside the fuse or holder.
· Fuse for small alarms (time lag fusing type).
[Applications]
· Various types of communication equipment such as telephone exchange, various types of industrial equipment such as machine tools, etc.
· Widely used for various types of industrial equipment such as communication systems and industrial robots.

Specifications of Alarm Fuse, SDP Series

Alarm Fuse, SDP Series: Related images

Product External appearance

  • External Dimensions: 17.2 × 5.5 × 19 mm
  • Weight: 1.8 g
  • Color: black
  • Operating temperature range: -20 to +60°C
  • Storage temperature: -25 to +40°C
  • Current carrying capacity: 110%
  • Fusing standard: 200% within 2 minutes
Alarm Fuse, SDP Series: Related images

Drawing

Product nameRated CurrentRated breaking capacityNominal value
Fuse resistance value *1Fusing I^2^t *2
SDP202 A125 V AC 100 A
125 V DC 50 A
44 mΩ3 A^2·s
SDP323.2 A29 mΩ9 A^2·s
SDP505 A20 mΩ23 A^2·s
  • *1: When cold (Measured at 10% or less of the rated current)
  • *2: The fusing I^2t value is the 1 ms value of the I^2t characteristic.
Alarm Fuse, SDP Series: Related images

Fusing property

Alarm Fuse, SDP Series: Related images

I^2 tt characteristics

Part Number
SDP20
SDP32
SDP50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Operating Temperature Range
(°C)
Outer diameter Dimensions
(mm)

฿ 151.64

FUSE 1 Piece(s) 3 Day(s) 2-20 – 6017.2x5.5x19

฿ 184.44

FUSE 1 Piece(s) 3 Day(s) 3.2-20 to 6017.2×5.5×19

฿ 151.64

FUSE 1 Piece(s) 3 Day(s) 5-20 – 6017.2x5.5x19

Loading...

  1. 1
 

Basic Information

Type Other Fuse size Other Operating surrounding temperature Other
Representative Standard PSE / UL / CUL / TUV / CSA Rated block capacity AC125V/100A, DC125V/50A Color Black