1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder, P Series

FUSE HOLDER

Fuse Holder, P Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a surface connection type alarm fuse holder. The rated voltage is AC/250 V DC, rated current is 15 A for main circuit and 5 A for alarm circuit.

 
Part Number
P4-4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 239.56

FUSE HOLDER 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Compatible Size Other Mounting Type DIN rail mount Rated Current(A) 15
Conforming fuse P4/PL4 / P4/PL4(BSS) / SP4 / P4L/PL4L / P4H / SP4L / WP Rated Voltage(v) AC/DC250 Rated current (main circuit)(A) 15
Rated current (warning circuit)(A) 5 Voltage endurance (between warning terminals) AC1000V 1minute Voltage endurance (other combinations) AC2000V 1minute
Color Black Safety standards UL Note Use the dedicated adapter SA-301B in the dace of direct mounting.

Please check the type/dimensions/specifications of the part P4-4S in the Fuse Holder, P Series series.