1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supplies KL Series, DIN Rail Type (KLEA240F-48)

POWER SUPPLY

Switching Power Supplies KL Series, DIN Rail Type (KLEA240F-48)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

DIN dedicated power supply/product lineup: 120W/240W available.
[Features]
· High efficiency (88% typ AC230V Input, 100% load).
· Reduce standby power consumption.
· Wide operating ambient temperature range. (MAX 70°C)
· Two types of I / O terminal block are available, European terminal and block terminal.
· KH series low cost type/wide input. (AC85-264V), DIN (35mm) rail mounting compatible.
With overcurrent protection and overvoltage protection circuits.
[Applications]
· Ideal for devices that use a DIN rail such as a control panel.

 
Part Number
KLEA240F-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 4,958.26

POWER SUPPLY 1 Piece(s) 3 Day(s) 10240DC48V5[European format] Europe terminal5024048 to 49.9243.2 to 52.8

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC-dedicated
Safety standards CE / UL / CUL / CSA Height(mm) 124 Depth(mm) 117
Input Voltage(V) AC85 to 264 Excess current protective circuit Available Excess voltage protective circuit Available
Note DC_OK display function equipped (LED display: green) DEMKO standard Conforming product

Please check the type/dimensions/specifications of the part KLEA240F-48 in the Switching Power Supplies KL Series, DIN Rail Type series.

Products with similar specification

Part Number
KLEA240F-24
KLNA120F-24
KLNA120F-48
KLNA240F-24
KLNA240F-48
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 4,958.26

1 Piece(s) 13 Day(s) 10240DC24V10[European format] Europe terminal5024024 to 24.9621.6 to 26.4

฿ 3,646.05

1 Piece(s) 5 Day(s) 10120DC24V5[Screw] Block terminal3812024 to 24.9621.6 to 26.4

฿ 3,646.05

1 Piece(s) 5 Day(s) 10120DC48V2.5[Screw] Block terminal3812048 to 49.9243.2 to 52.8

฿ 4,979.43

1 Piece(s) 5 Day(s) -240DC24V10[Screw] Block terminal5024024 to 24.9621.6 to 26.4

฿ 4,979.43

1 Piece(s) 5 Day(s) -240DC48V5[Screw] Block terminal5024048 to 49.9243.2 to 52.8