(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for operational circuits and for power distribution boards, control panels, various types of electrical equipment, and other power supply circuits.
[Features]
· A safety-first product in which the terminal block main body and terminal cover are of a UL94V-0 flame-retardant grade.
· The rated insulation voltage is 660V. Ideal for high withstand voltages and high insulation.
· The insulation is denatured PPE resin. Offers excellent performance against mechanical vibration and shocks.
· The terminal screws are self-up screws, so no need to worry about the washers falling off. This also ensures speedy tightening and insertion of wires and crimp terminals.
· Single-action removal of the terminal cover and name plate strip.
Part Number |
---|
TS-615 4P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) | Screw Size | Rated Current (A) | Conforming Wire (mm2) | Pitch Between Terminals (mm) | Terminal screw | Material: Insulation Block | Material: Terminal Metal Fitting | Material: Terminal Screw | Material: Terminal Cover | Material: Name Strip | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.00 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 60 Day(s) | 4 | M3 | 15 | 2(Max) | 8 | M3x8 captive screw type | Denatured PPE Resin (Black) UL94V-0 | Brass (Nickel-Plated) | Carbon Steel (Zinc-Plated, Chromate-Treated) | Vinyl Chloride Plate (Transparent) UL94V-0 | Paper (Width 7 mm) | To mount the terminal block on a panel, use screws with flat washers. |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated insulation voltage(V) | 660 | Option | Short Bar (Sold Separately) |
Please check the type/dimensions/specifications of the part TS-615 4P in the Fixed Terminal Block TS-615/625 Series series.
Part Number |
---|
TS-615 6P |
TS-615 8P |
TS-625 2P |
TS-625 6P-R6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles (Pole) | Screw Size | Rated Current (A) | Conforming Wire (mm2) | Pitch Between Terminals (mm) | Terminal screw | Material: Insulation Block | Material: Terminal Metal Fitting | Material: Terminal Screw | Material: Terminal Cover | Material: Name Strip | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 133.00 | 1 Piece(s) | 60 Day(s) | 6 | M3 | 15 | 2(Max) | 8 | M3x8 captive screw type | Denatured PPE Resin (Black) UL94V-0 | Brass (Nickel-Plated) | Carbon Steel (Zinc-Plated, Chromate-Treated) | Vinyl Chloride Plate (Transparent) UL94V-0 | Paper (Width 7 mm) | To mount the terminal block on a panel, use screws with flat washers. | ||
฿ 167.00 | 1 Piece(s) | 60 Day(s) | 8 | M3 | 15 | 2(Max) | 8 | M3x8 captive screw type | Denatured PPE Resin (Black) UL94V-0 | Brass (Nickel-Plated) | Carbon Steel (Zinc-Plated, Chromate-Treated) | Vinyl Chloride Plate (Transparent) UL94V-0 | Paper (Width 7 mm) | To mount the terminal block on a panel, use screws with flat washers. | ||
฿ 106.67 | 1 Piece(s) | Available | 3 Day(s) | 2 | M4 | 30 | 5.5 | 12.5 | M4x8 captive screw type | Denatured PPE Resin (Black) UL94V-0 | Brass (Nickel-Plated) | Carbon Steel (Zinc-Plated, Chromate-Treated) | Vinyl Chloride Plate (Transparent) UL94V-0 | Paper (Width 8mm) | To mount the terminal block on a panel, use screws with flat washers. | |
฿ 397.00 | 1 Piece(s) | 16 Day(s) | - | M4 | 30 | 5.5 | 12.5 | M4 × 8 self-up type | Modified PPE resin (black) UL94V-0 | Brass (Nickel plating) | Carbon steel (galvanized, chromate treatment) | PVC board (transparent) UL94V-0 | Paper (Width 8 mm) | To mount the terminal block on a panel, use screws with plain washers. |
How can we improve?
How can we improve?