1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixed Terminal Block TS-615/625 Series (Part Number)

TERMINAL BLOCK TERMINAL

Fixed Terminal Block TS-615/625 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 106.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for operational circuits and for power distribution boards, control panels, various types of electrical equipment, and other power supply circuits.

[Features]
· A safety-first product in which the terminal block main body and terminal cover are of a UL94V-0 flame-retardant grade.
· The rated insulation voltage is 660V. Ideal for high withstand voltages and high insulation.
· The insulation is denatured PPE resin. Offers excellent performance against mechanical vibration and shocks.
· The terminal screws are self-up screws, so no need to worry about the washers falling off. This also ensures speedy tightening and insertion of wires and crimp terminals.
· Single-action removal of the terminal cover and name plate strip.

Part Number
TS-615 6P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Rated Current
(A)
Conforming Wire
(mm2)
Pitch Between Terminals
(mm)
Terminal screw Material: Insulation Block Material: Terminal Metal Fitting Material: Terminal Screw Material: Terminal Cover Material: Name Strip Note

฿ 133.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 60 Day(s) 6M3152(Max)8M3x8 captive screw typeDenatured PPE Resin (Black) UL94V-0Brass (Nickel-Plated)Carbon Steel (Zinc-Plated, Chromate-Treated)Vinyl Chloride Plate (Transparent) UL94V-0Paper (Width 7 mm)To mount the terminal block on a panel, use screws with flat washers.

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated insulation voltage(V) 660 Option Short Bar (Sold Separately)

Please check the type/dimensions/specifications of the part TS-615 6P in the Fixed Terminal Block TS-615/625 Series series.

Products with similar specification

Part Number
TS-615 4P
TS-615 8P
TS-625 2P
TS-625 6P-R6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Rated Current
(A)
Conforming Wire
(mm2)
Pitch Between Terminals
(mm)
Terminal screw Material: Insulation Block Material: Terminal Metal Fitting Material: Terminal Screw Material: Terminal Cover Material: Name Strip Note

฿ 108.00

1 Piece(s) 60 Day(s) 4M3152(Max)8M3x8 captive screw typeDenatured PPE Resin (Black) UL94V-0Brass (Nickel-Plated)Carbon Steel (Zinc-Plated, Chromate-Treated)Vinyl Chloride Plate (Transparent) UL94V-0Paper (Width 7 mm)To mount the terminal block on a panel, use screws with flat washers.

฿ 167.00

1 Piece(s) 60 Day(s) 8M3152(Max)8M3x8 captive screw typeDenatured PPE Resin (Black) UL94V-0Brass (Nickel-Plated)Carbon Steel (Zinc-Plated, Chromate-Treated)Vinyl Chloride Plate (Transparent) UL94V-0Paper (Width 7 mm)To mount the terminal block on a panel, use screws with flat washers.

฿ 106.67

1 Piece(s) Available 3 Day(s) 2M4305.512.5M4x8 captive screw typeDenatured PPE Resin (Black) UL94V-0Brass (Nickel-Plated)Carbon Steel (Zinc-Plated, Chromate-Treated)Vinyl Chloride Plate (Transparent) UL94V-0Paper (Width 8mm)To mount the terminal block on a panel, use screws with flat washers.

฿ 397.00

1 Piece(s) 16 Day(s) -M4305.512.5M4 × 8 self-up typeModified PPE resin (black) UL94V-0Brass (Nickel plating)Carbon steel (galvanized, chromate treatment)PVC board (transparent) UL94V-0Paper (Width 8 mm)To mount the terminal block on a panel, use screws with plain washers.