(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made by Nipron. Nipron's general-purpose power supply OZP series, in addition to long life, high efficiency, low noise, also backs up the customer's equipment with a general purpose power source that can take countermeasures against instantaneous power interruption thanks to battery connection in various applications.
Part Number |
---|
OZP-200-24-TSE-K |
OZP-350-24-JSE-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Rated output current (single only) (A) | Input/output terminal shape | Dimension height (mm) | Dimension width (mm) | Maximum power | Remote control | Remote sensing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,041.03 | SWITCHING POWER SUPPLY | 1 Piece(s) | 49 Day(s) | 10 | 200 | 8.4 | [Connector] Harmonica terminal | 51 | 83 | 201.6 | NA | - | ||
฿ 6,144.05 | SWITCHING POWER SUPPLY | 30 Piece(s) | 49 Day(s) | 10 | 350 | 14.6 | [Connector] Nylon Connector | 57 | 107 | 350.4 | Available | Available |
Loading...
Shape | With Cover | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Included Function | Parallel | Representative Standard | CE / UL / CUL / CSA |
Dimension depth(mm) | 252 | Input Voltage(V) | AC85 to 264 | Chassis | Available |
Output voltage switching | Fixed Type | Power outage backup support | Corresponds To | Conforming battery pack | BS13A-EC400/422F |
Power factor improvement circuit | Available | Output voltage variation volume | Available | Excess voltage protection | Output stop |
Excess Current Protection | Hanging → intermittent oscillation |
How can we improve?
How can we improve?