1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OZM series

SWITCHING POWER SUPPLY

OZM series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,948.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by Nipron. Nipron's general-purpose power supply OZM series has long life and high efficiency. With no noise filter VCCI Class B acquired, it is a specification that can be adopted with confidence in industrial applications.

 
Part Number
OZM-015-0512N12-J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,948.42

SWITCHING POWER SUPPLY 1 Piece(s) Available 29 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Open frame Capacity(W) 15 Single/multi Multi
Input Voltage AC-dedicated Input/output terminal shape Nylon Connector Representative Standard CE / UL / CUL / CSA
Dimension height(mm) 28 Dimension width(mm) 50 Dimension depth(mm) 127
Input Voltage(V) AC85 to 264 Output voltage 1(V) DC5V Output current 1(A) 2
Output voltage 2(V) DC12V Output current 2(A) 0.4A Output voltage 3(V) DC-12V
Output current 3(A) 0.2A Chassis NA Power factor improvement circuit NA
Output voltage variation volume NA Excess voltage protection Total output stop Excess Current Protection Intermittent operation/foldback hanging