1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies UNO POWER, Switched-mode

Switching Power Supplies UNO POWER, Switched-mode
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,180.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power supply with basic functions flexibly attachable to a DIN rail by simple snapping.
[Features]
· Power density is higher by 20% to make control panel save space.
· Maximum energy efficiency from >90% efficacy and super-low idling consuming below 0.3 W.
· Outdoor installation: possible with wide temperature coverage from -25°C to +70°C.
· This series limits products’ width to allow for their installation in even a very limited space.
· Ecological power supply allowing for high power conversion efficiency and low power loss.
[Applications]
· Power supply unit has various performance classes and overall widths, high efficiency and low-consumption idling to secure high energy efficiency.

 
Part Number
UNO-DIODE/5-24DC/2X10/1X20
UNO-PS/1AC/5DC/40W
UNO-PS/1AC/12DC/30W
UNO-PS/1AC/12DC/55W
UNO-PS/1AC/12DC/100W
UNO-PS/1AC/15DC/30W
UNO-PS/1AC/15DC/100W
UNO-PS/1AC/24DC/30W
UNO-PS/1AC/24DC/60W
UNO-PS/1AC/24DC/90W/C2LPS
UNO-PS/1AC/24DC/100W
UNO-PS/1AC/48DC/100W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Included Function Dimension width
(mm)
Product Type Input voltage range
(V)
Input/output current Ripple noise Note

฿ 2,473.16

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10-Dedicated to DCDC4.5 to 30V--22.5Redundancy moduleDC4.5 to 3010Ax2/20Ax1 system--

฿ 2,961.33

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1040AC-dedicatedDC5V8Parallel35Switching Power SupplyAC85 to 264-<100mVpp-

฿ 2,180.33

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1030AC-dedicatedDC12V2.5Parallel22.5Switching Power SupplyAC85 to 264-<30mVpp-

฿ 2,712.56

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) -55AC-dedicatedDC12V4.6Parallel35Switching Power SupplyAC85 to 264-<30mVpp-

฿ 4,163.03

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -100AC-dedicatedDC12V8.3Parallel55Switching Power SupplyAC85 to 264-<75mVpp-

฿ 2,180.33

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -30AC-dedicatedDC15V2Parallel22.5Switching Power SupplyAC85 to 264-<40mVpp-

฿ 4,163.03

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -100AC-dedicatedDC15V6.67Parallel55Switching Power SupplyAC85 to 264-<75mVpp-

฿ 5,012.00

SWITCHING POWER SUPPLY 1 Piece(s) 1 Day(s) 1030AC-dedicatedDC24V1.25Parallel22.5Switching Power SupplyAC85 to 264-<60mVppUL1310 Class2(NEC Class2) supporting model

฿ 6,283.00

SWITCHING POWER SUPPLY 1 Piece(s) 1 Day(s) 1060AC-dedicatedDC24V2.5Parallel35Switching Power SupplyAC85 to 264-<30mVppUL1310 Class2(NEC Class2) supporting model

฿ 3,909.75

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1090AC-dedicatedDC24V3.75-55Switching Power SupplyAC85 to 264-<45mVppUL1310 Class2(NEC Class2) supporting model

฿ 9,169.00

SWITCHING POWER SUPPLY 1 Piece(s) 1 Day(s) 10100AC-dedicatedDC24V4.2Parallel55Switching Power SupplyAC85 to 264-<30mVpp-

฿ 4,163.03

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10100AC-dedicatedDC48V2.1Parallel55Switching Power SupplyAC85 to 264-<40mVpp-

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input/output terminal shape Screw
Representative Standard CE / UL / CUL Dimension height(mm) 90 Dimension depth(mm) 84
Output voltage adjustment range Not adjustable Protection Grade IP20 Features For top class space saving performance, the minimum distance between left and right is 0mm. Achieves the highest efficiency in the class, conforms with the Energy Star standard that are the highest in the world, and can be mounted in a small space.