1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model)

MEMORY CARD

SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 702.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All in 1 multi slot card reader / writer

Part Number
GH-CRM1A-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 702.04

MEMORY CARD 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Media SD, micro SD, mini SD, MMC, Memory Stick, Memory Stick PRO, Memory Stick Duo, Memory Stick PRO Duo, Memory Stick Micro, Compact Flash USB standard USB2.0/1.1 Power Supply USB power supply
Current Consumption(mA) 500 (maximum) External Dimensions(mm) W69.2xD42.2xH13.6 Supported equipment DOS/V machine with built-in USB interface and Apple Mac series
Supported OS Windows 8.1, 8, 7, Vista, XP (32-bit, SP2 or Later), Mac OS X (10.4 or Later) Accessory Instruction Manual

Please check the type/dimensions/specifications of the part GH-CRM1A-BK in the SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model) series.