Plastic Box, WP Series IP67 Waterproof Box

Caution
Product Description
Plastic box for outdoor use with a protection grade of IP67 that is waterproof and resistant to UV radiation.
[Features]
· A waterproof box with a protection grade of IP67. (IP6X: No ingress of dust; complete protection against contact. IPX7: No ingress of water when submerged up to a depth of 1 meter for 30 minutes.)
· The G type (white-gray) is made from ASA resin which features superior weather resistance.
· The C type (charcoal gray) is made from flame retardant ABS resin (UL94V-0).
· Mountable on walls or metal simply by removing the blind cover.
· Temperature Range: ASA resin: -10 to +60°C, ABS resin: -10 to +50°C.
· Tightening Torque: 0.25 to 0.35 N m.
[Applications]
· Suitable for outdoor mounting of small wireless devices or access points, etc.
IP67 Class Protection Weather-Resistant Waterproof Enclosure Convenient For Use With Small Wireless Devices Installed Outdoors

Different colors are used to represent different materials.
WP Series IP67 Waterproof Plastic Enclosure Components

WP Series IP67 Waterproof Plastic Enclosure components.
| Reference No. | Name | No. of Pcs | Material/Color |
|---|---|---|---|
| 1 | Top Cover | 1 | ASA (UL94HB), White Gray, Flame Retardant ABS (UL94V-0), Charcoal Gray |
| 2 | Body | 1 | ASA (UL94HB), White Gray, Flame Retardant ABS (UL94V-0), Charcoal Gray |
| 3 | Blind Lid | 2 | ASA (UL94HB), White Gray, Flame Retardant ABS (UL94V-0), Charcoal Gray |
| 4 | Gasket | 1 | Silicone Rubber / Black |
| 5 | Mounting Screw | 4 to 6 | Stainless Steel M2.5 Binding Head / No Surface Treatment |
Product Color Specifications
| Color Code | Color | Material |
|---|---|---|
| G | White Gray | Weather Resistant ASA Resin (UL94HB) |
| C | Charcoal Gray | Flame Retardant ABS (UL94V-0) |
Product Model Information
*When ordering, add the color code to the end of the part number.
| Part Number | W | D | H | Weight (g) | Mounting Screw |
|---|---|---|---|---|---|
| WP9-13-3□ | 90 | 130 | 25 | 113 | Six M2.5 × 8 |
| WP9-13-4□ | 90 | 130 | 40 | 141 | Six M2.5 × 16 |
| WP10-10-3□ | 100 | 100 | 25 | 96 | Four M2.5 × 8 |
| WP10-10-4□ | 100 | 100 | 40 | 121 | Four M2.5 × 16 |
| WP11-15-3□ | 110 | 150 | 27 | 153 | Six M2.5 × 8 |
| WP11-15-4□ | 110 | 150 | 40 | 181 | Six M2.5 × 16 |
- The weight shown is for the ASA resin (white gray color) model.
Product Features
Silicone Gaskets For High Waterproof Performance

Silicone gasket.
- Silicone gasket with high elasticity and good durability maintain waterproof characteristics.
- Built-in insert nut in the cover that maintains waterproof characteristics even after frequent opening and closing.
Weather Resistant ASA Resin Construction

Example of outdoor installation.
- White gray color version utilizes ASA resin, which is resistant to color change and degradation caused by ultra-violet rays. Perfect for use with transmitters installed outdoors.
Easy Wall Mount Installation

Remove the blind lid.
- Can be mounted on walls or fixtures just by removing the blind lid.
- Neat exterior with mounting screws not visible from the outside.
Easy Pillar Or Pole Mount Installation

Pole mounting bracket installation example.
- Easy installation onto the poles, pillars or posts with optional pole mounting bracket.
Product Application Examples

The WP series can be used with outdoor-use transmitters or industrial wireless communication units.
Outline Drawing and Dimensions of Product
WP9-13-3

WP9-13-3 dimensional drawing.
WP9-13-4

WP9-13-4 dimensional drawing.
WP10-10-3

WP10-10-3 dimensional drawing.
WP10-10-4

WP10-10-4 dimensional drawing.
WP11-15-3

WP11-15-3 dimensional drawing.
WP11-15-4

WP11-15-4 dimensional drawing.
Precautions For Use of Product
Operating Buttons/Switch Part Waterproofing

Operating buttons/switch part waterproofing.
- *Note that the waterproof performance will be lost by drilling/milling holes or cutouts for buttons or switches on this kind of enclosures.
- *Apply the membrane keypad or membrane switch in order to make the buttons or switches waterproof.
Cable/Wiring Outlet Waterproofing

Cable/wiring outlet waterproofing.
*Use the optional cable glands for waterproofing cable and wiring outlets.
Related Products
DIN rail (FDR series) for mounting terminal blocks, relays, switches, etc. inside of boxes, or for mounting box main bodies.
B-P series rubber/insertion rubber/adhesive rubber/adhesive square rubber feet (pack of 10)
Consider using optional parts, "rubber feet" that can be mounted easily.
CK Series Mounting Bracket (packs of 2 to 100 available)
A wide range of size variations is available in the "CK series mounting bracket."


