1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

WPMB Series Mounting Bracket【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • WPMB Series Mounting Bracket
  • WPMB Series Mounting Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 99.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional mounting bracket for the WP series.
[Features]
· Fixtures for poles or telephone poles made from weather-resistant resin.
· Hole milling is not required when installing the mount bracket, thus allowing the box to maintain its waterproofing.
[Applications]
· For use when mounting a WP series box to a pole or telephone pole.

WPMB SERIES Pole Mounting Bracket Features

Mounting Bracket Outline Drawing

WPMB-M4G

WPMB-M4G

Dimensional drawing

Dimensional drawing

Part Number And Dimensions

Part NumberDimensionsMaterial/Surface TreatmentMounting ScrewWeight
(g)
· White gray· Dark grayWDHab
WPMB-M3GWPMB-M3D18149.5111.5ASA (UL94HB)/TexturedStainless Steel M3 × 63
WPMB-M4GWPMB-M4D281812132ASA (UL94HB)/TexturedStainless Steel M4 × 810

Mounting Diagram

Mounting diagram

Mounting diagram

After mounting

After mounting

Image of use

Image of use

Related Products

AE Compact Box

AE Compact Box

A compact box from global manufacturer, Rittal, that can be used as a control/operations panel for equipment and machinery of all kinds.

Part Number
WPMB-M3D
WPMB-M3GSALE
WPMB-M4DSALE
WPMB-M4GSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Protection grade (IP) Standard Color/Surface treatment Tightening Torque
(N▪m)
W
(mm)
H
(mm)
D
(mm)

฿ 132.88

MOUNTING BRACKET 1 Pack(s)

2 Pieces Per Package

4 Day(s) 10189.514--Dark gray / Textured----

฿ 132.88

฿ 66.20

MOUNTING BRACKET 1 Pack(s)

2 Pieces Per Package

Same day -189.514--White gray / Textured----

฿ 142.50

฿ 70.20

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day 10281218IP67ULDark gray / Textured0.25–0.35281218

฿ 99.05

฿ 70.20

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day 10281218IP67ULWhite gray / Textured0.25–0.35281218

Loading...

  1. 1
 

Basic Information

Application Control Box Material ASA resin Installation location For both indoor/outdoor use
Operating Temperature Range(°C) -10-60 Self-extinguishing(UL94) HB