1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Box, PF Series Network Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 194.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Specifications are changed as follows.
    Changed Point: Boss added to 2 places on the inside of the top and bottom cover
    Applicable Model Numbers: (1) M2 (AA battery × 2), (2) M3 (AA battery × 3) 20 model numbers in total
    Date Applicable: For products shipped from the manufacturer on or after August 1, 2016
    For details, see the product information page link.

Product Description

A plastic case with a flat design that can also be used for housing wireless LAN or Wi-Fi devices.
[Features]
· Made from flame-retardant ABS resin (UL94V-0), available in a total of 8 sizes, and in 2 colors: off white and dark blue.
· With boss for mounting a circuit board.
· A panel plastic case with a clean panel surface designed to be flat with no level difference.
· Temperature range is -10 to +60°C.
· 22 sizes have been added for a total of 30 sizes.
[Applications]
· Can be used for a variety of devices, such as communications devices, measurement devices, controllers, wireless LAN, Wi-Fi access points and industrial communications devices.
· Suitable for use on a table top or for wall mounting.

Flam Retardant Plastic Case For Mounting On Tabletops Or Walls

Features a flat design with a Streamlined Panel.

 

Features a flat design with a Streamlined Panel.

 

PF Series Network Plastic Box Configuration Information

PF series network plastic box configuration information.

 

PF series network plastic box configuration information.

 

Reference No.NameNo. of PcsMaterialColor/Surface Treatment
1Cover1Flame Retardant ABS (UL94V-0)Off-white Or Dark Gray / Textured
2Base1Flame Retardant ABS (UL94V-0)Off-white Or Dark Gray / Textured
3Panel2Flame Retardant ABS (UL94V-0)Off-white Or Dark Gray / Textured
4Mounting Screw4SteelNickel Plating
5Rubber Feet4Elastomer (UL94HB)Dark Gray

Product Color Specifications

Color CodeCaseRubber Feet
Off-WhiteDark Gray
DDark GrayDark Gray

Product Model Information

PF series network plastic box dimensional drawing.

 

PF series network plastic box dimensional drawing.

 

When ordering, add the color code to the end of the part number.

Part NumberWHDMounting Screw IncludedWeight (g)
PF15-3-10□15030100Four Pan Head Tapping Screws M2.5 × 8145.5
PF15-5-10□15045100Four Pan Head Tapping Screws M2.5 × 8166
PF15-3-15□15030150Four Pan Head Tapping Screws M2.5 × 8207.5
PF15-5-15□15045150Four Pan Head Tapping Screws M2.5 × 8233.5
PF20-4-13□20040135Four Pan Head Tapping Screws M3 × 8264
PF20-6-13□20060135Four Pan Head Tapping Screws M3 × 8302.5
PF20-4-20□20040200Four Pan Head Tapping Screws M3 × 8368.5
PF20-6-20□20060200Four Pan Head Tapping Screws M3 × 8417

Outline Drawing And Dimensions Of Product

PF15-3-10

PF15-3-10 dimensional drawing.

 

PF15-3-10 dimensional drawing.

 

PF15-5-10

PF15-5-10 dimensional drawing.

 

PF15-5-10 dimensional drawing.

 

PF15-3-15

PF15-3-15 dimensional drawing.

 

PF15-3-15 dimensional drawing.

 

PF15-5-15

PF15-5-15 dimensional drawing.

 

PF15-5-15 dimensional drawing.

 

PF20-4-13

PF20-4-13 dimensional drawing.

 

PF20-4-13 dimensional drawing.

 

PF20-6-13

PF20-6-13 dimensional drawing.

 

PF20-6-13 dimensional drawing.

 

PF20-4-20

PF20-4-20 dimensional drawing.

 

PF20-4-20 dimensional drawing.

 

PF20-6-20

PF20-6-20 dimensional drawing.

 

PF20-6-20 dimensional drawing.

 

Product Application Examples

Wireless LAN transmitter.

Wireless LAN transmitter.

WiFi access point.

WiFi access point.

Industrial transmitter.

Industrial transmitter.

Related Products

EM Series Tapping Screws for Fixing in Place (Pack of 50)

EM Series Tapping Screws for Fixing in Place (Pack of 50)

"EM series tapping screws" for mounting PCB on bosses or standoffs.

ASR Series Adhesive Standoff (pack of 10)

ASR Series Adhesive Standoff (pack of 10)

"ASR series" adhesive standoff can be easily applied to cases and boxes using double-sided tape.

WM Series Wall Suspension Bracket

WM Series Wall Suspension Bracket

"WM series" plastic wall mounting bracket suitable for installing wall-mounting devices.

Part Number
PF10-2-7D
PF10-2-7WSALE
PF10-2-10D
PF10-2-10W
PF10-2-15D
PF10-2-15W
PF10-4-7DSALE
PF10-4-7WSALE
PF10-4-10D
PF10-4-10WSALE
PF10-4-15D
PF10-4-15W
PF10-6-15D
PF10-6-15W
PF13-3-9D
PF13-3-9WSALE
PF13-3-13D
PF13-3-13W
PF13-3-19D
PF13-3-19W
PF13-4-9DSALE
PF13-4-13D
PF13-4-13WSALE
PF13-4-19D
PF13-4-19W
PF13-6-19D
PF13-6-19W
PF15-3-10DSALE
PF15-3-10WSALE
PF15-3-15D
PF15-3-15WSALE
PF15-5-10DSALE
PF15-5-10WSALE
PF15-5-15DSALE
PF15-5-15WSALE
PF18-4-12D
PF18-4-12WSALE
PF18-4-18D
PF18-4-18W
PF18-5-12DSALE
PF18-5-12WSALE
PF18-5-18D
PF18-5-18W
PF20-4-13DSALE
PF20-4-13WSALE
PF20-4-20D
PF20-4-20WSALE
PF20-6-13DSALE
PF20-6-13WSALE
PF20-6-20DSALE
PF20-6-20WSALE
PF24-4-17DSALE
PF24-4-17W
PF24-4-24D
PF24-4-24W
PF24-6-24D
PF24-6-24WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Mounting Base Color/Surface treatment

฿ 236.92

NETWORK CASE 1 Piece(s) 4 Day(s) 1010022.567No mounting baseDark gray / Textured

฿ 194.56

฿ 108.66

NETWORK CASE 1 Piece(s) Same day 1010022.567No mounting baseOff-white / Textured

฿ 247.91

NETWORK CASE 1 Piece(s) 4 Day(s) -10022.5100No mounting baseDark gray / Textured

฿ 267.69

NETWORK CASE 1 Piece(s) 4 Day(s) 1010022.5100No mounting baseOff-white / Textured

฿ 296.57

NETWORK CASE 1 Piece(s) 4 Day(s) 1010022.5150No mounting baseDark gray / Textured

฿ 296.57

NETWORK CASE 1 Piece(s) 4 Day(s) 1010022.5150No mounting baseOff-white / Textured

฿ 211.60

฿ 118.05

NETWORK CASE 1 Piece(s) Same day 101003567No mounting baseDark gray / Textured

฿ 211.60

฿ 118.05

NETWORK CASE 1 Piece(s) Same day 101003567No mounting baseOff-white / Textured

฿ 265.80

NETWORK CASE 1 Piece(s) 3 Day(s) -10035100No mounting baseDark gray / Textured

฿ 242.98

฿ 135.15

NETWORK CASE 1 Piece(s) Same day -10035100No mounting baseOff-white / Textured

฿ 340.14

NETWORK CASE 1 Piece(s) 4 Day(s) 1010035150No mounting baseDark gray / Textured

฿ 320.36

NETWORK CASE 1 Piece(s) 4 Day(s) 1010035150No mounting baseOff-white / Textured

฿ 379.75

NETWORK CASE 1 Piece(s) 4 Day(s) -10055150No mounting baseDark gray / Textured

฿ 379.75

NETWORK CASE 1 Piece(s) 4 Day(s) 1010055150No mounting baseOff-white / Textured

฿ 260.03

NETWORK CASE 1 Piece(s) 4 Day(s) -1252585No mounting baseDark gray / Textured

฿ 237.25

฿ 132.03

NETWORK CASE 1 Piece(s) Same day 101252585No mounting baseOff-white / Textured

฿ 308.70

NETWORK CASE 1 Piece(s) 4 Day(s) 1012525125No mounting baseDark gray / Textured

฿ 328.48

NETWORK CASE 1 Piece(s) 4 Day(s) 1012525125No mounting baseOff-white / Textured

฿ 387.38

NETWORK CASE 1 Piece(s) 4 Day(s) 1012525190No mounting baseDark gray / Textured

฿ 387.38

NETWORK CASE 1 Piece(s) 4 Day(s) 1012525190No mounting baseOff-white / Textured

฿ 260.93

฿ 144.56

NETWORK CASE 1 Piece(s) Same day -1254085No mounting baseDark gray / Textured

฿ 339.02

NETWORK CASE 1 Piece(s) 3 Day(s) 1012540125No mounting baseDark gray / Textured

฿ 315.85

฿ 175.90

NETWORK CASE 1 Piece(s) Same day -12540125No mounting baseOff-white / Textured

฿ 429.82

NETWORK CASE 1 Piece(s) 4 Day(s) 1012540190No mounting baseDark gray / Textured

฿ 429.82

NETWORK CASE 1 Piece(s) 4 Day(s) -12540190No mounting baseOff-white / Textured

฿ 489.06

NETWORK CASE 1 Piece(s) 4 Day(s) 1012560190No mounting baseDark gray / Textured

฿ 489.06

NETWORK CASE 1 Piece(s) 4 Day(s) -12560190No mounting baseOff-white / Textured

฿ 275.83

฿ 141.72

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015030100-Dark gray / Textured

฿ 275.83

฿ 141.72

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015030100-Off-white / Textured

฿ 316.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) -15030150-Dark gray / Textured

฿ 316.34

฿ 169.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day -15030150-Off-white / Textured

฿ 295.22

฿ 124.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015045100-Dark gray / Textured

฿ 295.22

฿ 152.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015045100-Off-white / Textured

฿ 354.30

฿ 183.60

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015045150-Dark gray / Textured

฿ 354.30

฿ 183.60

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1015045150-Off-white / Textured

฿ 402.64

NETWORK CASE 1 Piece(s) 4 Day(s) 1017535120No mounting baseDark gray / Textured

฿ 359.45

฿ 197.27

NETWORK CASE 1 Piece(s) Same day -17535120No mounting baseOff-white / Textured

฿ 480.81

NETWORK CASE 1 Piece(s) 4 Day(s) 1017535175No mounting baseDark gray / Textured

฿ 480.81

NETWORK CASE 1 Piece(s) 3 Day(s) -17535175No mounting baseOff-white / Textured

฿ 395.21

฿ 225.19

NETWORK CASE 1 Piece(s) Same day -17550120No mounting baseDark gray / Textured

฿ 395.21

฿ 222.62

NETWORK CASE 1 Piece(s) Same day 1017550120No mounting baseOff-white / Textured

฿ 534.61

NETWORK CASE 1 Piece(s) 4 Day(s) 1017550175No mounting baseDark gray / Textured

฿ 510.47

NETWORK CASE 1 Piece(s) 4 Day(s) 1017550175No mounting baseOff-white / Textured

฿ 396.92

฿ 205.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020040135-Dark gray / Textured

฿ 396.92

฿ 205.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020040135-Off-white / Textured

฿ 505.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -20040200-Dark gray / Textured

฿ 505.03

฿ 263.37

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020040200-Off-white / Textured

฿ 435.32

฿ 226.63

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020060135-Dark gray / Textured

฿ 435.32

฿ 226.63

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020060135-Off-white / Textured

฿ 677.29

฿ 308.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020060200-Dark gray / Textured

฿ 677.71

฿ 309.17

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1020060200-Off-white / Textured

฿ 612.44

฿ 327.47

NETWORK CASE 1 Piece(s) Same day 1024042.5165No mounting baseDark gray / Textured

฿ 636.46

NETWORK CASE 1 Piece(s) 4 Day(s) 1024042.5165No mounting baseOff-white / Textured

฿ 826.76

NETWORK CASE 1 Piece(s) 4 Day(s) 1024042.5240No mounting baseDark gray / Textured

฿ 826.76

NETWORK CASE 1 Piece(s) 4 Day(s) 1024042.5240No mounting baseOff-white / Textured

฿ 879.02

NETWORK CASE 1 Piece(s) 4 Day(s) 1024060240No mounting baseDark gray / Textured

฿ 878.42

฿ 511.50

NETWORK CASE 1 Piece(s) Same day -24060240No mounting baseOff-white / Textured

Loading...

  1. 1

Basic Information

Material Flame retardant ABS resin Protection grade (IP) NA Installation location Indoor
Standard UL Rubber Feet Elastomer / Dark gray Features Includes boss (for baseboard mounting)
Operating Temperature Range(°C) -10-60 Self-extinguishing(UL94) V-0/HB