1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prefabricated Type Connector Protective Cover, LD-EB6 Series【6 Pieces Per Package】

Prefabricated Type Connector Protective Cover, LD-EB6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helps preventing incorrect wiring by color-coding the cover based on the types of cables.
[Features]
· A cover for attaching and protecting the cable connector.
· Eco-friendly materials are used.
· Materials that do not contain halogen elements such as chlorine are used.
· No harmful substances such as dioxin are produced during incineration.
· Able to handle cables up to 6 mm in diameter.
[Applications]
· When you want to color-code wiring.

 
Part Number
LD-EBBE6
LD-EBBU6
LD-EBGN6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Trusco Code

฿ 254.00

LAN ACCESSORIES 1 Pack(s)

6 Pieces Per Package

12 Day(s) White539-6972

฿ 254.00

LAN ACCESSORIES 1 Pack(s)

6 Pieces Per Package

Same day Blue539-6981

฿ 200.20

LAN ACCESSORIES 1 Pack(s)

6 Pieces Per Package

12 Day(s) Green539-6999

Loading...

  1. 1