1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1:1 Extension Cord, 3P, Ivory

HDMI CABLES

1:1 Extension Cord, 3P, Ivory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 816.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extends 3P series power cords.

Part Number
T-OA3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 816.00

HDMI CABLES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 socket Number of Insertion Openings/Split Openings 1
Cable Length(m) 3 Allowable power(W) 1500 Color Other
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Please check the type/dimensions/specifications of the part T-OA3 in the 1:1 Extension Cord, 3P, Ivory series.