1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CAT6 Tab Break Prevention LAN Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CAT6 Tab Break Prevention LAN Cable
  • CAT6 Tab Break Prevention LAN Cable
  • CAT6 Tab Break Prevention LAN Cable
  • CAT6 Tab Break Prevention LAN Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 438.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The product has a double structure of a tab break protector and a connector made from new high-tech materials that are highly durable against bending.

[Features]
• Category 6 compatible (claw bending prevention type).
· Double structure that utilizes a new material connector that prevents breaking of tabs and has high durability with respect to bending, tab does not break in normal use environment LAN cable* passed bending test of 1000 times (verified by manufacturer).
• Ensures a bandwidth frequency of 250 MHz, and conforms to the "Category 6" standards, ideal for gigabit Ethernet high speed communication.

 
Part Number
LD-GPT/BU2/RS
LD-GPT/BU5/RS
LD-GPT/BU7/RS
LD-GPT/BU10/RS
LD-GPT/BU20/RS
LD-GPT/BU30/RS
LD-GPT/WH1/RS
LD-GPT/WH2/RS
LD-GPT/WH5/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShield Structure FA Network Standard Connector Type Cable Conductor No. of Cores (No. of Connection Pins) Color Length: Fixed JAN Code Trusco Code Length
(m)
Cable Type

฿ 438.78

LAN CABLE 1 Piece(s) 1 Day(s) 10Non-Shielded・UTPNo StandardRJ45-RJ45Stranded Wire8 CoreBlue2.0 to 2.9--2Standard

฿ 610.61

LAN CABLE 1 Piece(s) 10 Day(s) 10Non-Shielded・UTPNo StandardRJ45-RJ45Stranded Wire8 CoreBlue5.0 to 6.9--5Standard

฿ 787.00

LAN CABLES 1 Piece(s) 10 Day(s) 10Non-Shielded・UTPNo StandardRJ45-RJ45Stranded Wire8 CoreBlue7.0 to 9.9--7Standard

฿ 1,180.00

LAN CABLE 1 Piece(s) 1 Day(s) 10Non-Shielded・UTPNo StandardRJ45-RJ45Stranded Wire8 CoreBlue10.0 to 19.9--10Standard

฿ 2,098.00

LAN CABLES 1 Piece(s) 1 Day(s) 10Non-Shielded・UTPNo StandardRJ45-RJ45Stranded Wire8 CoreBlue20.0 to 29.9--20Standard

฿ 3,539.00

LAN CABLES 1 Piece(s) 10 Day(s) 10Non-Shielded・UTP--Stranded Wire-Blue30.0 to 49.9--30Standard

฿ 455.00

LAN CABLE 1 Piece(s) 12 Day(s) 10-No StandardRJ45-RJ45-8 CoreWhite1.0 to 1.94953103419445495-03051-

฿ 556.00

CAT6 TAB LAN CABLE 1 Piece(s) 12 Day(s) 10-No StandardRJ45-RJ45-8 CoreWhite2.0 to 2.94953103419452495-03212-

฿ 910.00

LAN CABLE 1 Piece(s) 12 Day(s) 10-No StandardRJ45-RJ45-8 CoreWhite5.0 to 6.94953103419476495-03565-

Loading...

  1. 1

Basic Information

Category CAT6 Length Fixed