HDMI Cable (19-Core Male - 19-Core Male)

Brand :
ELECOM

Caution

    Product Description

    Compatible with 3D image transmission and ARC (audio return channel). This is a HIGH SPEED HDMI cable.


    [Features]
    • An Ethernet-compatible high speed HDMI cable.
    • In addition to video and audio signals, this HDMI cable achieves 100 Mbps Ethernet transmission.
    • A product fully compatible with next generation HIGH SPEED HDMI standards with Ethernet authentication.
    • A single cable that not only transfers video and audio signals digitally at a high speed, but also performs bidirectional Ethernet signal transmission.
    • Compatible with HEC (HDMI Ethernet channel) that achieve 100 Mbps Ethernet transmission.
    • Compatible with ARC (audio return channels) that can transmit digital audio from televisions and other display devices to AV amps and other output devices.
    • Compatible with 3D full HD (1080p × 2 screens) and 4K2K (4096 × 2160 dot).
    • Compatible with color depths from 24 bit (Full Color) to 30/36/48 bit (Deep Color) for richer color representation.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HDMI Cable (19-Core Male - 19-Core Male) | ELECOM | MISUMI Thailand