1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB 3.0-Compatible Cable, Type A Connector <=> Type B Connector

USB CABLES

USB 3.0-Compatible Cable, Type A Connector <=> Type B Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,208.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Officially certified product of USB 3.0 standard (Certified SuperSpeed USB (USB 3.0).

[Features]
• Usable for connection between a USB 3.0 (A-type) PC and USB 3.0 (B type) peripheral equipment such as HDD.
• Usable for connection between a PC with a USB 3.0 (Standard-A) interface and peripheral equipment with a USB 3.0 (Standard-B) interface.
• Officially certified product of the USB 3.0 standard "Certified Super Speed USB (USB 3.0)."
• Realizes up to 5 Gbps transfer speed, which is more than 10 times faster than the conventional one, thanks to addition of two pairs of SDPs (Shielded Differential Pair) to the conventional USB 2.0 cable.

 
Part Number
USB3-AB15BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,208.33

USB CABLES 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB3.0 Connector type CN1 A male Connector type CN2 B male
Length(m) 1.5 Type Cable Color Black
Standard details Officially certified product of USB 3.0 standard (Certified SuperSpeed USB (USB3.0))

Please check the type/dimensions/specifications of the part USB3-AB15BK in the USB 3.0-Compatible Cable, Type A Connector <=> Type B Connector series.