1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Strip for Desks, 3 Sockets

POWER STRIPS

Power Strip for Desks, 3 Sockets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 811.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 125-V, 15-A rated power strip that can be mounted to desk tops.

 
Part Number
T-DK2320CBS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 811.85

POWER STRIPS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 retain prevention Number of Insertion Openings/Split Openings 3
Switch form None Cable Length(m) 2 Color White
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Material (Main Body) ABS Resin Material (Plug Receptacle Part) Urea resin

Please check the type/dimensions/specifications of the part T-DK2320CBS in the Power Strip for Desks, 3 Sockets series.