Compensating Conduction Wire - Thermocouple T Type - TX-G-VVR-SA Series

Brand :
FUKUDEN

Caution

    Product Description

    [Features]
    · Round type compensating conductor for shielded thermocouple with regular vinyl insulation and regular vinyl jacket.
    ·A round type that is moisture proof and waterproof, and has an electrostatic shielding effect.

    Specifications of TX-G-VVR-SA

    Compensating cable, thermocouple T type, TX-G-VVR-SA series, related images

    External appearance of TX-G-VVR-SA

    Cross section of TX-G-VVR-SA

    Cross section of TX-G-VVR-SA

    • Insulation: Vinyl
    • Conductor
    • Outer sheath: Vinyl
    • Shield: Copper tape
    ConductorNominal cross-sectional area (SQ)1.25
    Conductor configuration (No./mm)7/0.45
    Conductor outer diameter (mm)1.35
    InsulationInsulated coating thickness (mm)0.60
    Insulator outer diameter (Approx. mm)2.55
    ShieldShield thickness (mm)0.08
    Outer diameter (Approx. mm)5.5
    sheathOuter sheath coating thickness (mm)1.00
    Overall diameter (Approx. mm)8.0
    Electrical propertiesWithstand voltage (V/min)AC500
    Insulation resistance (MΩ·km)Over 500
    Maximum length (m)2,000
    Approximate weight (kg/km)85

    Round compensating cable for thermocouple with copper tape shield with vinyl insulation and vinyl outer sheath.
    A general type with electrostatic shielding effect, moisture proofing, and waterproofing.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat