(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round type multiple pair compensating conductor for shielded thermocouple with general vinyl insulation and general vinyl jacket. Flame retardant type with electrostatic shielding, moisture resistance, and water resistance.
Conductor Cross Section(mm2) | 1.25 | Shield | Available | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Vinyl |
Shape | Round shape | Classification and accuracy for compensating lead wires | General-use common class | Compensated conductor operating temperature range | -20 – 90 |
Shield type | Copper tape | Conductor configuration (strands/mm) | 7/0.45 |
Please check the type/dimensions/specifications of the part RX-G-VVR-SA(N)-5P-7/0.45(1.25SQ)-10 in the Compensating Conduction Wire - Thermocouple R Type - Multiple Pairs - RX-G-VVR-SA Series - Flame Retardant Type series.
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 21,757.43 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 20 | 10 | 21.1 | ||
฿ 23,549.09 | 1 Piece(s) | 7 Day(s) | 10 | 13 | 20 | 10 | 21.1 | ||
฿ 25,340.75 | 1 Piece(s) | 7 Day(s) | 10 | 14 | 20 | 10 | 21.1 | ||
฿ 64,120.37 | 1 Piece(s) | 7 Day(s) | 10 | 100 | 10 | 5 | 15.9 | ||
฿ 11,070.20 | 1 Piece(s) | 7 Day(s) | 10 | 11 | 10 | 5 | 15.9 | ||
฿ 12,053.18 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 10 | 5 | 15.9 |
How can we improve?
How can we improve?