1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable, Thermocouple R Type, RCA-2-G-VVF Series, New Color Type (RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-13)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat, non-shielded compensating cable for thermocouples. Features general vinyl insulation and sheathing.
· A standard moisture and waterproof type.
· The jacket color will be new after changing the JIS standard.

 
Part Number
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 2,154.74

CABLE 1 Piece(s) 7 Day(s) 1013

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 4.6x7.1 Shield NA Sheath (outer coating) color Orange
Grounding Wire NA Sheath (outer coating) material Vinyl Insulation body materials Vinyl
Shape Flat Type Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90
Conductor configuration (strands/mm) 7/0.45

Please check the type/dimensions/specifications of the part RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-13 in the Compensating Cable, Thermocouple R Type, RCA-2-G-VVF Series, New Color Type series.

Products with similar specification

Part Number
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-100
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-11
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-12
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-14
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-15
RCA-2-G-VVF(1)-1P-7/0.45(1.25SQ)-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOverall Length
(m)

฿ 10,026.93

1 Piece(s) 7 Day(s) 10100

฿ 1,862.86

1 Piece(s) 7 Day(s) 1011

฿ 2,008.80

1 Piece(s) 7 Day(s) 1012

฿ 2,300.68

1 Piece(s) 7 Day(s) 1014

฿ 2,446.62

1 Piece(s) 7 Day(s) 1015

฿ 2,592.55

1 Piece(s) 7 Day(s) 1016