1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable, Thermocouple K Type, WX-H-FEPFEPF Series (Part Number)

Compensating Cable, Thermocouple K Type, WX-H-FEPFEPF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,563.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat, unshielded, compensating cable with fluororesin insulation and jacket for thermocouples.
· A generic type with heat, cold, chemical, moisture, and water resistance.

 
Part Number
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-10
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-11
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-12
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-13
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-14
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-15
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-16
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-17
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-18
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-19
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-20
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-21
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-22
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-23
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-24
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-25
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-26
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-27
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-28
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-29
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-30
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-31
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-32
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-33
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-34
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-35
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-36
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-37
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-38
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-39
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-40
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-41
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-42
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-43
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-44
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-45
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-46
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-47
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-48
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-49
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-50
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-51
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-52
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-53
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-54
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-55
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-56
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-57
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-58
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-59
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-60
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-61
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-62
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-63
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-64
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-65
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-66
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-67
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-68
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-69
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-70
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-71
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-72
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-73
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-74
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-75
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-76
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-77
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-78
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-79
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-80
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-81
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-82
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-83
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-84
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-85
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-86
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-87
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-88
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-89
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-90
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-91
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-92
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-93
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-94
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-95
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-96
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-97
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-98
WX-H-FEPFEPF-1PX7/0.3(0.5SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 4,563.32

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 4,993.89

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 5,424.47

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 5,855.04

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 6,285.62

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 6,716.20

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 7,146.78

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 7,577.35

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 8,007.93

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 8,438.50

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 8,869.08

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 9,299.66

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 9,730.23

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 10,160.81

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 10,591.38

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 11,021.97

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 11,452.54

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 11,883.12

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 12,313.69

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 12,744.26

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 13,174.85

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 13,605.42

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 14,036.00

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 14,466.57

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 14,897.16

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 15,327.73

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 15,758.31

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 16,188.88

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 16,619.46

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 17,050.04

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 17,480.61

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 14,672.22

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 15,023.79

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 15,375.37

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 15,726.94

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 16,078.52

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 16,430.11

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 16,781.68

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 17,133.26

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 17,484.83

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 17,836.41

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 18,187.98

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 18,539.56

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 18,891.15

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 19,242.72

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 19,594.30

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 19,945.87

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 20,297.45

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 20,649.02

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 21,000.61

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 21,352.19

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 21,703.76

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 22,055.34

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 22,406.91

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 22,758.49

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 23,110.06

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 23,461.65

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 23,813.23

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 24,164.80

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 24,516.38

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 24,867.95

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 25,219.53

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 25,571.10

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 25,922.69

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 26,274.27

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 26,625.84

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 26,977.42

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 27,328.99

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 27,680.57

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 28,032.15

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 28,383.73

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 28,735.31

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 29,086.88

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 29,438.46

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 29,790.03

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 30,141.61

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 30,493.19

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 30,844.77

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 31,196.34

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 31,547.92

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 31,899.50

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 32,251.07

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 32,602.66

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 32,954.23

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 33,305.81

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 33,657.38

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 34,008.96

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 34,360.54

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 34,712.11

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 35,063.70

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 0.5 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 2.4x4.0 Shield NA Properties Heat-Resistance / Cold Resistance / Chemical Resistance
Sheath (outer coating) color Blue Grounding Wire NA Sheath (outer coating) material Fluororesin (FEP)
Insulation body materials Fluororesin (FEP) Shape Flat Type Classification and accuracy for compensating lead wires Normal heat resistant grade
Compensated conductor operating temperature range 0–150