1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compensating Lead Wire - Thermocouple K Type - VX-G-VVR-SA Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compensating Lead Wire - Thermocouple K Type - VX-G-VVR-SA Series
  • Compensating Lead Wire - Thermocouple K Type - VX-G-VVR-SA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,862.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Round type compensating conductor for shielded thermocouple with regular vinyl insulation and regular vinyl jacket.
·A round type that is moisture proof and waterproof, and has an electrostatic shielding effect.

 
Part Number
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-10
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-11
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-12
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-13
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-14
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-15
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-16
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-17
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-18
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-19
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-20
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-21
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-22
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-23
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-24
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-25
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-26
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-27
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-28
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-29
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-30
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-31
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-32
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-33
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-34
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-35
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-36
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-37
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-38
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-39
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-40
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-41
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-42
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-43
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-44
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-45
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-46
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-47
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-48
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-49
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-50
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-51
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-52
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-53
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-54
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-55
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-56
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-57
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-58
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-59
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-60
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-61
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-62
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-63
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-64
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-65
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-66
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-67
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-68
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-69
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-70
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-71
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-72
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-73
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-74
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-75
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-76
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-77
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-78
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-79
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-80
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-81
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-82
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-83
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-84
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-85
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-86
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-87
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-88
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-89
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-90
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-91
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-92
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-93
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-94
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-95
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-96
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-97
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-98
EX-G-VVR-SA-1PX7/0.45(1.25SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Sheath (outer coating) color

฿ 3,664.77

CABLE 1 Piece(s) 7 Day(s) 1010Purple

฿ 4,005.50

CABLE 1 Piece(s) 7 Day(s) 1011Purple

฿ 4,346.22

CABLE 1 Piece(s) 7 Day(s) 1012Purple

฿ 4,686.94

CABLE 1 Piece(s) 7 Day(s) 1013Purple

฿ 5,027.66

CABLE 1 Piece(s) 7 Day(s) 1014Purple

฿ 5,368.38

CABLE 1 Piece(s) 7 Day(s) 1015Purple

฿ 5,709.10

CABLE 1 Piece(s) 7 Day(s) 1016Purple

฿ 6,049.83

CABLE 1 Piece(s) 7 Day(s) 1017Purple

฿ 6,390.55

CABLE 1 Piece(s) 7 Day(s) 1018Purple

฿ 6,731.28

CABLE 1 Piece(s) 7 Day(s) 1019Purple

฿ 7,072.00

CABLE 1 Piece(s) 7 Day(s) 1020Purple

฿ 7,412.71

CABLE 1 Piece(s) 7 Day(s) 1021Purple

฿ 7,753.44

CABLE 1 Piece(s) 7 Day(s) 1022Purple

฿ 8,094.16

CABLE 1 Piece(s) 7 Day(s) 1023Purple

฿ 8,434.88

CABLE 1 Piece(s) 7 Day(s) 1024Purple

฿ 8,775.61

CABLE 1 Piece(s) 7 Day(s) 1025Purple

฿ 9,116.33

CABLE 1 Piece(s) 7 Day(s) 1026Purple

฿ 9,457.06

CABLE 1 Piece(s) 7 Day(s) 1027Purple

฿ 9,797.77

CABLE 1 Piece(s) 7 Day(s) 1028Purple

฿ 10,138.49

CABLE 1 Piece(s) 7 Day(s) 1029Purple

฿ 10,479.22

CABLE 1 Piece(s) 7 Day(s) 1030Purple

฿ 10,819.94

CABLE 1 Piece(s) 7 Day(s) 1031Purple

฿ 11,160.66

CABLE 1 Piece(s) 7 Day(s) 1032Purple

฿ 11,501.39

CABLE 1 Piece(s) 7 Day(s) 1033Purple

฿ 11,842.11

CABLE 1 Piece(s) 7 Day(s) 1034Purple

฿ 12,182.84

CABLE 1 Piece(s) 7 Day(s) 1035Purple

฿ 12,523.55

CABLE 1 Piece(s) 7 Day(s) 1036Purple

฿ 12,864.27

CABLE 1 Piece(s) 7 Day(s) 1037Purple

฿ 13,205.00

CABLE 1 Piece(s) 7 Day(s) 1038Purple

฿ 13,545.72

CABLE 1 Piece(s) 7 Day(s) 1039Purple

฿ 13,886.44

CABLE 1 Piece(s) 7 Day(s) 1040Purple

฿ 11,655.77

CABLE 1 Piece(s) 7 Day(s) 1041Purple

฿ 11,933.77

CABLE 1 Piece(s) 7 Day(s) 1042Purple

฿ 12,211.78

CABLE 1 Piece(s) 7 Day(s) 1043Purple

฿ 12,489.78

CABLE 1 Piece(s) 7 Day(s) 1044Purple

฿ 12,767.79

CABLE 1 Piece(s) 7 Day(s) 1045Purple

฿ 13,045.79

CABLE 1 Piece(s) 7 Day(s) 1046Purple

฿ 13,323.80

CABLE 1 Piece(s) 7 Day(s) 1047Purple

฿ 13,601.80

CABLE 1 Piece(s) 7 Day(s) 1048Purple

฿ 13,879.81

CABLE 1 Piece(s) 7 Day(s) 1049Purple

฿ 14,157.82

CABLE 1 Piece(s) 7 Day(s) 1050Purple

฿ 14,435.82

CABLE 1 Piece(s) 7 Day(s) 1051Purple

฿ 14,713.83

CABLE 1 Piece(s) 7 Day(s) 1052Purple

฿ 14,991.83

CABLE 1 Piece(s) 7 Day(s) 1053Purple

฿ 15,269.84

CABLE 1 Piece(s) 7 Day(s) 1054Purple

฿ 15,547.84

CABLE 1 Piece(s) 7 Day(s) 1055Purple

฿ 15,825.85

CABLE 1 Piece(s) 7 Day(s) 1056Purple

฿ 16,103.85

CABLE 1 Piece(s) 7 Day(s) 1057Purple

฿ 16,381.86

CABLE 1 Piece(s) 7 Day(s) 1058Purple

฿ 16,659.86

CABLE 1 Piece(s) 7 Day(s) 1059Purple

฿ 16,937.87

CABLE 1 Piece(s) 7 Day(s) 1060Purple

฿ 17,215.88

CABLE 1 Piece(s) 7 Day(s) 1061Purple

฿ 17,493.88

CABLE 1 Piece(s) 7 Day(s) 1062Purple

฿ 17,771.89

CABLE 1 Piece(s) 7 Day(s) 1063Purple

฿ 18,049.89

CABLE 1 Piece(s) 7 Day(s) 1064Purple

฿ 18,327.90

CABLE 1 Piece(s) 7 Day(s) 1065Purple

฿ 18,605.90

CABLE 1 Piece(s) 7 Day(s) 1066Purple

฿ 18,883.91

CABLE 1 Piece(s) 7 Day(s) 1067Purple

฿ 19,161.91

CABLE 1 Piece(s) 7 Day(s) 1068Purple

฿ 19,439.92

CABLE 1 Piece(s) 7 Day(s) 1069Purple

฿ 19,717.92

CABLE 1 Piece(s) 7 Day(s) 1070Purple

฿ 19,995.93

CABLE 1 Piece(s) 7 Day(s) 1071Purple

฿ 20,273.93

CABLE 1 Piece(s) 7 Day(s) 1072Purple

฿ 20,551.94

CABLE 1 Piece(s) 7 Day(s) 1073Purple

฿ 20,829.95

CABLE 1 Piece(s) 7 Day(s) 1074Purple

฿ 21,107.95

CABLE 1 Piece(s) 7 Day(s) 1075Purple

฿ 21,385.96

CABLE 1 Piece(s) 7 Day(s) 1076Purple

฿ 21,663.96

CABLE 1 Piece(s) 7 Day(s) 1077Purple

฿ 21,941.97

CABLE 1 Piece(s) 7 Day(s) 1078Purple

฿ 22,219.97

CABLE 1 Piece(s) 7 Day(s) 1079Purple

฿ 22,497.98

CABLE 1 Piece(s) 7 Day(s) 1080Purple

฿ 22,775.98

CABLE 1 Piece(s) 7 Day(s) 1081Purple

฿ 23,053.99

CABLE 1 Piece(s) 7 Day(s) 1082Purple

฿ 23,331.99

CABLE 1 Piece(s) 7 Day(s) 1083Purple

฿ 23,610.00

CABLE 1 Piece(s) 7 Day(s) 1084Purple

฿ 23,888.01

CABLE 1 Piece(s) 7 Day(s) 1085Purple

฿ 24,166.01

CABLE 1 Piece(s) 7 Day(s) 1086Purple

฿ 24,444.02

CABLE 1 Piece(s) 7 Day(s) 1087Purple

฿ 24,722.01

CABLE 1 Piece(s) 7 Day(s) 1088Purple

฿ 25,000.03

CABLE 1 Piece(s) 7 Day(s) 1089Purple

฿ 25,278.02

CABLE 1 Piece(s) 7 Day(s) 1090Purple

฿ 25,556.03

CABLE 1 Piece(s) 7 Day(s) 1091Purple

฿ 25,834.03

CABLE 1 Piece(s) 7 Day(s) 1092Purple

฿ 26,112.04

CABLE 1 Piece(s) 7 Day(s) 1093Purple

฿ 26,390.04

CABLE 1 Piece(s) 7 Day(s) 1094Purple

฿ 26,668.05

CABLE 1 Piece(s) 7 Day(s) 1095Purple

฿ 26,946.05

CABLE 1 Piece(s) 7 Day(s) 1096Purple

฿ 27,224.06

CABLE 1 Piece(s) 7 Day(s) 1097Purple

฿ 27,502.07

CABLE 1 Piece(s) 7 Day(s) 1098Purple

฿ 27,780.07

CABLE 1 Piece(s) 7 Day(s) 1099Purple

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 7.9 Shield Available Properties Heat-Resistance / Cold Resistance
Grounding Wire NA Sheath (outer coating) material Vinyl Insulation body materials Vinyl
Shape Round shape Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90
Shield type Copper tape Conductor configuration (strands/mm) 7/0.45