(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Flat compensating conductor for non-shielded thermocouple with regular vinyl insulation and regular vinyl jacket.
· Standard model that is moisture proof and waterproof.
Number Of Cores(Core) | 2 | Logarithm | 1 | Shield | NA |
---|---|---|---|---|---|
Sheath (outer coating) color | Blue | Grounding Wire | NA | Sheath (outer coating) material | Vinyl |
Insulation body materials | Vinyl | Shape | Flat Type | Classification and accuracy for compensating lead wires | General-use common class |
Compensated conductor operating temperature range | -20 – 90 |
Please check the type/dimensions/specifications of the part VX-G-VVF-1PX7/0.6(2.0SQ)-10 in the Compensating Lead Wire - Thermocouple K Type - VX-G-VVF Series series.
Part Number |
---|
VX-G-VVF-1PX24/0.2(0.75SQ)-12 |
VX-G-VVF-1PX24/0.2(0.75SQ)-13 |
VX-G-VVF-1PX24/0.2(0.75SQ)-14 |
VX-G-VVF-1PX7/0.6(2.0SQ)-100 |
VX-G-VVF-1PX7/0.6(2.0SQ)-11 |
VX-G-VVF-1PX7/0.6(2.0SQ)-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Conductor configuration (strands/mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,741.05 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 0.75 | 3.8x5.9 | 24/0.2 | ||
฿ 1,864.67 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 0.75 | 3.8x5.9 | 24/0.2 | ||
฿ 1,988.30 | 1 Piece(s) | 5 Day(s) | 10 | 14 | 0.75 | 3.8x5.9 | 24/0.2 | ||
฿ 14,067.36 | 1 Piece(s) | 7 Day(s) | 10 | 100 | 2 | 5.0x8.0 | 7/0.6 | ||
฿ 2,526.22 | 1 Piece(s) | 7 Day(s) | 10 | 11 | 2 | 5.0x8.0 | 7/0.6 | ||
฿ 2,732.46 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 2 | 5.0x8.0 | 7/0.6 |
How can we improve?
How can we improve?