(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flat shielded compensating cable with regular vinyl insulation and jacket for thermocouples.
· A general type that is moisture and water-proof, and features electrostatic shielding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Conductor configuration (strands/mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14,911.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 100 | 1.3 | 5.4x8.2 | 4/0.65 | ||
฿ 1,481.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 1,604.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 1,726.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 1,849.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 1,971.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,093.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,216.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,338.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,461.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,583.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,705.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,828.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,950.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,073.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,195.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,318.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,440.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,562.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,685.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,807.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,930.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,052.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,174.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,297.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,419.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,542.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,664.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,787.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,909.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,031.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,154.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,361.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,462.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,562.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,662.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,762.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,862.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,962.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,062.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,162.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,262.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,362.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,463.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,563.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,663.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,763.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,863.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,963.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,063.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,163.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,263.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,364.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,464.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,564.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,664.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,764.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,864.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,964.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,064.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,164.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,264.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,365.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,465.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,565.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,665.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,765.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,865.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,965.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,065.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,165.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,266.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,366.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,466.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,566.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,666.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,766.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,866.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,966.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,066.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,166.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,267.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,367.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,467.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,567.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,667.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,767.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,867.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,967.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,067.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | 0.5 | 3.4x5.2 | 7/0.32 |
Loading...
Number Of Cores(Core) | 2 | Logarithm | 1 | Shield | Available |
---|---|---|---|---|---|
Sheath (outer coating) color | Blue | Grounding Wire | NA | Sheath (outer coating) material | Vinyl |
Insulation body materials | Vinyl | Shape | Flat Type | Classification and accuracy for compensating lead wires | General-use common class |
Compensated conductor operating temperature range | -20 – 90 | Shield type | Annealed copper wire braid |
How can we improve?
How can we improve?