1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Lead Wire - Thermocouple K Type - VX-G-SHVVF Series

CABLE

Compensating Lead Wire - Thermocouple K Type - VX-G-SHVVF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,544.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compensating conductor for K thermocouple, general grade, special heat resistant vinyl (heat resistant to 105°C), flat compensating conductor without shielding. Standard model with moisture proofing and waterproofing.

 
Part Number
VX-G-SHVVF-1PX0.3-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 20,544.09

CABLE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(m) 400 Conductor Cross Section(mm2) 0.3 Number Of Cores(Core) 2
Logarithm 1 Finished outer diameter(mm) 2.6x4.1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Special heat resistant vinyl Insulation body materials Special heat resistant vinyl Shape Flat Type
Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90 Conductor configuration (strands/mm) 0.3

Please check the type/dimensions/specifications of the part VX-G-SHVVF-1PX0.3-400 in the Compensating Lead Wire - Thermocouple K Type - VX-G-SHVVF Series series.