1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compensating Cable, Thermocouple K Type, KX-HS-GGBF-BT Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,942.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat, shielded compensating cable with glass braided insulation and jacket for thermocouples.
· A general type with electrostatic shielding and heat resistance.

 
Part Number
KX-HS-GGBF-BT-1PX4/0.65(1.3SQ)-100
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-10
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-11
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-12
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-13
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-14
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-15
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-16
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-17
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-18
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-19
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-20
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-21
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-22
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-23
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-24
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-25
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-26
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-27
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-28
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-29
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-30
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-31
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-32
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-33
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-34
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-35
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-36
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-37
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-38
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-39
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-40
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-41
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-42
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-43
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-44
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-45
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-46
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-47
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-48
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-49
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-50
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-51
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-52
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-53
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-54
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-55
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-56
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-57
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-58
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-59
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-60
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-61
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-62
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-63
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-64
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-65
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-66
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-67
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-68
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-69
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-70
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-71
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-72
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-73
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-74
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-75
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-76
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-77
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-78
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-79
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-80
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-81
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-82
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-83
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-84
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-85
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-86
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-87
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-88
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-89
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-90
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-91
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-92
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-93
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-94
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-95
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-96
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-97
KX-HS-GGBF-BT-1PX7/0.6(2.0SQ)-98
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 30,590.89

CABLE 1 Piece(s) 7 Day(s) 101001.33.9x6.24/0.65

฿ 6,113.15

CABLE 1 Piece(s) 7 Day(s) 101024.1x6.67/0.6

฿ 6,698.71

CABLE 1 Piece(s) 7 Day(s) 101124.1x6.67/0.6

฿ 7,284.27

CABLE 1 Piece(s) 7 Day(s) 101224.1x6.67/0.6

฿ 7,869.83

CABLE 1 Piece(s) 7 Day(s) 101324.1x6.67/0.6

฿ 8,455.38

CABLE 1 Piece(s) 7 Day(s) 101424.1x6.67/0.6

฿ 9,040.95

CABLE 1 Piece(s) 7 Day(s) 101524.1x6.67/0.6

฿ 9,626.51

CABLE 1 Piece(s) 7 Day(s) 101624.1x6.67/0.6

฿ 10,212.06

CABLE 1 Piece(s) 7 Day(s) 101724.1x6.67/0.6

฿ 10,797.63

CABLE 1 Piece(s) 7 Day(s) 101824.1x6.67/0.6

฿ 11,383.19

CABLE 1 Piece(s) 7 Day(s) 101924.1x6.67/0.6

฿ 11,968.75

CABLE 1 Piece(s) 7 Day(s) 102024.1x6.67/0.6

฿ 12,554.31

CABLE 1 Piece(s) 7 Day(s) 102124.1x6.67/0.6

฿ 13,139.87

CABLE 1 Piece(s) 7 Day(s) 102224.1x6.67/0.6

฿ 13,725.43

CABLE 1 Piece(s) 7 Day(s) 102324.1x6.67/0.6

฿ 14,310.98

CABLE 1 Piece(s) 7 Day(s) 102424.1x6.67/0.6

฿ 14,896.55

CABLE 1 Piece(s) 7 Day(s) 102524.1x6.67/0.6

฿ 15,482.11

CABLE 1 Piece(s) 7 Day(s) 102624.1x6.67/0.6

฿ 16,067.67

CABLE 1 Piece(s) 7 Day(s) 102724.1x6.67/0.6

฿ 16,653.23

CABLE 1 Piece(s) 7 Day(s) 102824.1x6.67/0.6

฿ 17,238.79

CABLE 1 Piece(s) 7 Day(s) 102924.1x6.67/0.6

฿ 17,824.35

CABLE 1 Piece(s) 7 Day(s) 103024.1x6.67/0.6

฿ 18,409.90

CABLE 1 Piece(s) 7 Day(s) 103124.1x6.67/0.6

฿ 18,995.47

CABLE 1 Piece(s) 7 Day(s) 103224.1x6.67/0.6

฿ 19,581.03

CABLE 1 Piece(s) 7 Day(s) 103324.1x6.67/0.6

฿ 20,166.59

CABLE 1 Piece(s) 7 Day(s) 103424.1x6.67/0.6

฿ 20,752.15

CABLE 1 Piece(s) 7 Day(s) 103524.1x6.67/0.6

฿ 21,337.71

CABLE 1 Piece(s) 7 Day(s) 103624.1x6.67/0.6

฿ 21,923.27

CABLE 1 Piece(s) 7 Day(s) 103724.1x6.67/0.6

฿ 22,508.83

CABLE 1 Piece(s) 7 Day(s) 103824.1x6.67/0.6

฿ 23,094.39

CABLE 1 Piece(s) 7 Day(s) 103924.1x6.67/0.6

฿ 23,679.95

CABLE 1 Piece(s) 7 Day(s) 104024.1x6.67/0.6

฿ 19,864.46

CABLE 1 Piece(s) 7 Day(s) 104124.1x6.67/0.6

฿ 20,342.68

CABLE 1 Piece(s) 7 Day(s) 104224.1x6.67/0.6

฿ 20,820.90

CABLE 1 Piece(s) 7 Day(s) 104324.1x6.67/0.6

฿ 21,299.11

CABLE 1 Piece(s) 7 Day(s) 104424.1x6.67/0.6

฿ 21,777.33

CABLE 1 Piece(s) 7 Day(s) 104524.1x6.67/0.6

฿ 22,255.55

CABLE 1 Piece(s) 7 Day(s) 104624.1x6.67/0.6

฿ 22,733.76

CABLE 1 Piece(s) 7 Day(s) 104724.1x6.67/0.6

฿ 23,211.99

CABLE 1 Piece(s) 7 Day(s) 104824.1x6.67/0.6

฿ 23,690.20

CABLE 1 Piece(s) 7 Day(s) 104924.1x6.67/0.6

฿ 24,168.42

CABLE 1 Piece(s) 7 Day(s) 105024.1x6.67/0.6

฿ 24,646.63

CABLE 1 Piece(s) 7 Day(s) 105124.1x6.67/0.6

฿ 25,124.85

CABLE 1 Piece(s) 7 Day(s) 105224.1x6.67/0.6

฿ 25,603.08

CABLE 1 Piece(s) 7 Day(s) 105324.1x6.67/0.6

฿ 26,081.29

CABLE 1 Piece(s) 7 Day(s) 105424.1x6.67/0.6

฿ 26,559.51

CABLE 1 Piece(s) 7 Day(s) 105524.1x6.67/0.6

฿ 27,037.72

CABLE 1 Piece(s) 7 Day(s) 105624.1x6.67/0.6

฿ 27,515.94

CABLE 1 Piece(s) 7 Day(s) 105724.1x6.67/0.6

฿ 27,994.15

CABLE 1 Piece(s) 7 Day(s) 105824.1x6.67/0.6

฿ 28,472.38

CABLE 1 Piece(s) 7 Day(s) 105924.1x6.67/0.6

฿ 28,950.59

CABLE 1 Piece(s) 7 Day(s) 106024.1x6.67/0.6

฿ 29,428.81

CABLE 1 Piece(s) 7 Day(s) 106124.1x6.67/0.6

฿ 29,907.03

CABLE 1 Piece(s) 7 Day(s) 106224.1x6.67/0.6

฿ 30,385.24

CABLE 1 Piece(s) 7 Day(s) 106324.1x6.67/0.6

฿ 30,863.46

CABLE 1 Piece(s) 7 Day(s) 106424.1x6.67/0.6

฿ 31,341.68

CABLE 1 Piece(s) 7 Day(s) 106524.1x6.67/0.6

฿ 31,819.90

CABLE 1 Piece(s) 7 Day(s) 106624.1x6.67/0.6

฿ 32,298.11

CABLE 1 Piece(s) 7 Day(s) 106724.1x6.67/0.6

฿ 32,776.33

CABLE 1 Piece(s) 7 Day(s) 106824.1x6.67/0.6

฿ 33,254.55

CABLE 1 Piece(s) 7 Day(s) 106924.1x6.67/0.6

฿ 33,732.76

CABLE 1 Piece(s) 7 Day(s) 107024.1x6.67/0.6

฿ 34,210.99

CABLE 1 Piece(s) 7 Day(s) 107124.1x6.67/0.6

฿ 34,689.20

CABLE 1 Piece(s) 7 Day(s) 107224.1x6.67/0.6

฿ 35,167.42

CABLE 1 Piece(s) 7 Day(s) 107324.1x6.67/0.6

฿ 35,645.63

CABLE 1 Piece(s) 7 Day(s) 107424.1x6.67/0.6

฿ 36,123.85

CABLE 1 Piece(s) 7 Day(s) 107524.1x6.67/0.6

฿ 36,602.06

CABLE 1 Piece(s) 7 Day(s) 107624.1x6.67/0.6

฿ 37,080.29

CABLE 1 Piece(s) 7 Day(s) 107724.1x6.67/0.6

฿ 37,558.51

CABLE 1 Piece(s) 7 Day(s) 107824.1x6.67/0.6

฿ 38,036.72

CABLE 1 Piece(s) 7 Day(s) 107924.1x6.67/0.6

฿ 38,514.94

CABLE 1 Piece(s) 7 Day(s) 108024.1x6.67/0.6

฿ 38,993.15

CABLE 1 Piece(s) 7 Day(s) 108124.1x6.67/0.6

฿ 39,471.38

CABLE 1 Piece(s) 7 Day(s) 108224.1x6.67/0.6

฿ 39,949.60

CABLE 1 Piece(s) 7 Day(s) 108324.1x6.67/0.6

฿ 40,427.81

CABLE 1 Piece(s) 7 Day(s) 108424.1x6.67/0.6

฿ 40,906.03

CABLE 1 Piece(s) 7 Day(s) 108524.1x6.67/0.6

฿ 41,384.24

CABLE 1 Piece(s) 7 Day(s) 108624.1x6.67/0.6

฿ 41,862.46

CABLE 1 Piece(s) 7 Day(s) 108724.1x6.67/0.6

฿ 42,340.68

CABLE 1 Piece(s) 7 Day(s) 108824.1x6.67/0.6

฿ 42,818.90

CABLE 1 Piece(s) 7 Day(s) 108924.1x6.67/0.6

฿ 43,297.11

CABLE 1 Piece(s) 7 Day(s) 109024.1x6.67/0.6

฿ 43,775.33

CABLE 1 Piece(s) 7 Day(s) 109124.1x6.67/0.6

฿ 44,253.55

CABLE 1 Piece(s) 7 Day(s) 109224.1x6.67/0.6

฿ 44,731.76

CABLE 1 Piece(s) 7 Day(s) 109324.1x6.67/0.6

฿ 45,209.99

CABLE 1 Piece(s) 7 Day(s) 109424.1x6.67/0.6

฿ 45,688.20

CABLE 1 Piece(s) 7 Day(s) 109524.1x6.67/0.6

฿ 46,166.42

CABLE 1 Piece(s) 7 Day(s) 109624.1x6.67/0.6

฿ 46,644.63

CABLE 1 Piece(s) 7 Day(s) 109724.1x6.67/0.6

฿ 47,122.85

CABLE 1 Piece(s) 7 Day(s) 109824.1x6.67/0.6

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield Available
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Glass braid Insulation body materials Glass braid Shape Flat Type
Classification and accuracy for compensating lead wires Heat resistant precision grade Compensated conductor operating temperature range 0–150 Shield type Tin plated soft copper wire braid