(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flat shielded compensating cable with regular vinyl insulation and jacket for thermocouples.
· A general type that is moisture and water-proof, and features electrostatic shielding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Conductor configuration (strands/mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 33,212.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | 2 | 5.0x8.0 | 7/0.6 | ||
฿ 27,515.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 100 | 2 | 5.0x8.0 | 7/0.6 | ||
฿ 1,970.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,141.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,312.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,484.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,655.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,826.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 2,997.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 3,169.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 3,340.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 3,511.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 3,682.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 3,854.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,025.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,196.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,367.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,539.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,710.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 4,881.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,052.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,224.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,395.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,566.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,738.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,909.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,080.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,251.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,423.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,594.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,765.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,936.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,108.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 5,993.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,133.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,273.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,413.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,553.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,693.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,833.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 6,973.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,113.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,252.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,392.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,532.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,672.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,812.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 7,952.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,092.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,232.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,372.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,512.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,651.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,791.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 8,931.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,071.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,211.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,351.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,491.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,631.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,771.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 9,911.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,051.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,190.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,330.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,470.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,610.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,750.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 10,890.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,030.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,170.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,310.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,450.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,590.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,729.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 11,869.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,009.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,149.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,289.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,429.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,569.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,709.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,849.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 12,989.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,129.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,268.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,408.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,548.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,688.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 0.5 | 2.8x4.6 | 7/0.32 | ||
฿ 13,828.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 0.5 | 2.8x4.6 | 7/0.32 |
Loading...
Number Of Cores(Core) | 2 | Logarithm | 1 | Shield | NA |
---|---|---|---|---|---|
Sheath (outer coating) color | Blue | Grounding Wire | NA | Sheath (outer coating) material | Vinyl |
Insulation body materials | Vinyl | Shape | Flat Type | Classification and accuracy for compensating lead wires | General-use precision grade |
Compensated conductor operating temperature range | -20 – 90 |
How can we improve?
How can we improve?