1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable, Thermocouple K Type, KX-1-G-SHVVF Series, New Color Type

Compensating Cable, Thermocouple K Type, KX-1-G-SHVVF Series, New Color Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,970.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A compensating cable for type K thermocouples - precision grade, compatible with new JIS types, special heat resistant vinyl (heat resistant to 105°C) is used for both insulation and sheathing. An unshielded flat compensating cable. Standard model with moisture and water-proof properties.

 
Part Number
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-10
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-11
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-12
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-13
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-14
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-15
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-16
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-17
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-18
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-19
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-20
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-21
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-22
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-23
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-24
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-25
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-26
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-27
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-28
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-29
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-30
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-31
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-32
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-33
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-34
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-35
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-36
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-37
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-38
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-39
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-40
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-41
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-42
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-43
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-44
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-45
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-46
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-47
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-48
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-49
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-50
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-51
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-52
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-53
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-54
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-55
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-56
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-57
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-58
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-59
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-60
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-61
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-62
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-63
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-64
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-65
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-66
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-67
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-68
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-69
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-70
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-71
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-72
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-73
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-74
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-75
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-76
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-77
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-78
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-79
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-80
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-81
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-82
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-83
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-84
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-85
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-86
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-87
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-88
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-89
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-90
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-91
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-92
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-93
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-94
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-95
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-96
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-97
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-98
KX-1-G-SHVVF(1)-1PX7/0.32(0.5SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 1,970.20

CABLE 1 Piece(s) 7 Day(s) 10100.52.8x4.67/0.32

฿ 2,141.47

CABLE 1 Piece(s) 7 Day(s) 10110.52.8x4.67/0.32

฿ 2,312.73

CABLE 1 Piece(s) 7 Day(s) 10120.52.8x4.67/0.32

฿ 2,484.01

CABLE 1 Piece(s) 7 Day(s) 10130.52.8x4.67/0.32

฿ 2,655.27

CABLE 1 Piece(s) 7 Day(s) 10140.52.8x4.67/0.32

฿ 2,826.53

CABLE 1 Piece(s) 7 Day(s) 10150.52.8x4.67/0.32

฿ 2,997.80

CABLE 1 Piece(s) 7 Day(s) 10160.52.8x4.67/0.32

฿ 3,169.06

CABLE 1 Piece(s) 7 Day(s) 10170.52.8x4.67/0.32

฿ 3,340.34

CABLE 1 Piece(s) 7 Day(s) 10180.52.8x4.67/0.32

฿ 3,511.60

CABLE 1 Piece(s) 7 Day(s) 10190.52.8x4.67/0.32

฿ 3,682.87

CABLE 1 Piece(s) 7 Day(s) 10200.52.8x4.67/0.32

฿ 3,854.13

CABLE 1 Piece(s) 7 Day(s) 10210.52.8x4.67/0.32

฿ 4,025.39

CABLE 1 Piece(s) 7 Day(s) 10220.52.8x4.67/0.32

฿ 4,196.66

CABLE 1 Piece(s) 7 Day(s) 10230.52.8x4.67/0.32

฿ 4,367.93

CABLE 1 Piece(s) 7 Day(s) 10240.52.8x4.67/0.32

฿ 4,539.20

CABLE 1 Piece(s) 7 Day(s) 10250.52.8x4.67/0.32

฿ 4,710.46

CABLE 1 Piece(s) 7 Day(s) 10260.52.8x4.67/0.32

฿ 4,881.72

CABLE 1 Piece(s) 7 Day(s) 10270.52.8x4.67/0.32

฿ 5,052.99

CABLE 1 Piece(s) 7 Day(s) 10280.52.8x4.67/0.32

฿ 5,224.25

CABLE 1 Piece(s) 7 Day(s) 10290.52.8x4.67/0.32

฿ 5,395.53

CABLE 1 Piece(s) 7 Day(s) 10300.52.8x4.67/0.32

฿ 5,566.79

CABLE 1 Piece(s) 7 Day(s) 10310.52.8x4.67/0.32

฿ 5,738.05

CABLE 1 Piece(s) 7 Day(s) 10320.52.8x4.67/0.32

฿ 5,909.32

CABLE 1 Piece(s) 7 Day(s) 10330.52.8x4.67/0.32

฿ 6,080.58

CABLE 1 Piece(s) 7 Day(s) 10340.52.8x4.67/0.32

฿ 6,251.85

CABLE 1 Piece(s) 7 Day(s) 10350.52.8x4.67/0.32

฿ 6,423.12

CABLE 1 Piece(s) 7 Day(s) 10360.52.8x4.67/0.32

฿ 6,594.38

CABLE 1 Piece(s) 7 Day(s) 10370.52.8x4.67/0.32

฿ 6,765.65

CABLE 1 Piece(s) 7 Day(s) 10380.52.8x4.67/0.32

฿ 6,936.91

CABLE 1 Piece(s) 7 Day(s) 10390.52.8x4.67/0.32

฿ 7,108.18

CABLE 1 Piece(s) 7 Day(s) 10400.52.8x4.67/0.32

฿ 5,993.75

CABLE 1 Piece(s) 7 Day(s) 10410.52.8x4.67/0.32

฿ 6,133.65

CABLE 1 Piece(s) 7 Day(s) 10420.52.8x4.67/0.32

฿ 6,273.56

CABLE 1 Piece(s) 7 Day(s) 10430.52.8x4.67/0.32

฿ 6,413.46

CABLE 1 Piece(s) 7 Day(s) 10440.52.8x4.67/0.32

฿ 6,553.38

CABLE 1 Piece(s) 7 Day(s) 10450.52.8x4.67/0.32

฿ 6,693.28

CABLE 1 Piece(s) 7 Day(s) 10460.52.8x4.67/0.32

฿ 6,833.19

CABLE 1 Piece(s) 7 Day(s) 10470.52.8x4.67/0.32

฿ 6,973.09

CABLE 1 Piece(s) 7 Day(s) 10480.52.8x4.67/0.32

฿ 7,113.01

CABLE 1 Piece(s) 7 Day(s) 10490.52.8x4.67/0.32

฿ 7,252.91

CABLE 1 Piece(s) 7 Day(s) 10500.52.8x4.67/0.32

฿ 7,392.82

CABLE 1 Piece(s) 7 Day(s) 10510.52.8x4.67/0.32

฿ 7,532.72

CABLE 1 Piece(s) 7 Day(s) 10520.52.8x4.67/0.32

฿ 7,672.63

CABLE 1 Piece(s) 7 Day(s) 10530.52.8x4.67/0.32

฿ 7,812.54

CABLE 1 Piece(s) 7 Day(s) 10540.52.8x4.67/0.32

฿ 7,952.45

CABLE 1 Piece(s) 7 Day(s) 10550.52.8x4.67/0.32

฿ 8,092.35

CABLE 1 Piece(s) 7 Day(s) 10560.52.8x4.67/0.32

฿ 8,232.26

CABLE 1 Piece(s) 7 Day(s) 10570.52.8x4.67/0.32

฿ 8,372.17

CABLE 1 Piece(s) 7 Day(s) 10580.52.8x4.67/0.32

฿ 8,512.08

CABLE 1 Piece(s) 7 Day(s) 10590.52.8x4.67/0.32

฿ 8,651.98

CABLE 1 Piece(s) 7 Day(s) 10600.52.8x4.67/0.32

฿ 8,791.88

CABLE 1 Piece(s) 7 Day(s) 10610.52.8x4.67/0.32

฿ 8,931.80

CABLE 1 Piece(s) 7 Day(s) 10620.52.8x4.67/0.32

฿ 9,071.70

CABLE 1 Piece(s) 7 Day(s) 10630.52.8x4.67/0.32

฿ 9,211.61

CABLE 1 Piece(s) 7 Day(s) 10640.52.8x4.67/0.32

฿ 9,351.51

CABLE 1 Piece(s) 7 Day(s) 10650.52.8x4.67/0.32

฿ 9,491.43

CABLE 1 Piece(s) 7 Day(s) 10660.52.8x4.67/0.32

฿ 9,631.33

CABLE 1 Piece(s) 7 Day(s) 10670.52.8x4.67/0.32

฿ 9,771.24

CABLE 1 Piece(s) 7 Day(s) 10680.52.8x4.67/0.32

฿ 9,911.14

CABLE 1 Piece(s) 7 Day(s) 10690.52.8x4.67/0.32

฿ 10,051.06

CABLE 1 Piece(s) 7 Day(s) 10700.52.8x4.67/0.32

฿ 10,190.96

CABLE 1 Piece(s) 7 Day(s) 10710.52.8x4.67/0.32

฿ 10,330.87

CABLE 1 Piece(s) 7 Day(s) 10720.52.8x4.67/0.32

฿ 10,470.77

CABLE 1 Piece(s) 7 Day(s) 10730.52.8x4.67/0.32

฿ 10,610.69

CABLE 1 Piece(s) 7 Day(s) 10740.52.8x4.67/0.32

฿ 10,750.59

CABLE 1 Piece(s) 7 Day(s) 10750.52.8x4.67/0.32

฿ 10,890.50

CABLE 1 Piece(s) 7 Day(s) 10760.52.8x4.67/0.32

฿ 11,030.40

CABLE 1 Piece(s) 7 Day(s) 10770.52.8x4.67/0.32

฿ 11,170.32

CABLE 1 Piece(s) 7 Day(s) 10780.52.8x4.67/0.32

฿ 11,310.22

CABLE 1 Piece(s) 7 Day(s) 10790.52.8x4.67/0.32

฿ 11,450.13

CABLE 1 Piece(s) 7 Day(s) 10800.52.8x4.67/0.32

฿ 11,590.03

CABLE 1 Piece(s) 7 Day(s) 10810.52.8x4.67/0.32

฿ 11,729.95

CABLE 1 Piece(s) 7 Day(s) 10820.52.8x4.67/0.32

฿ 11,869.85

CABLE 1 Piece(s) 7 Day(s) 10830.52.8x4.67/0.32

฿ 12,009.75

CABLE 1 Piece(s) 7 Day(s) 10840.52.8x4.67/0.32

฿ 12,149.66

CABLE 1 Piece(s) 7 Day(s) 10850.52.8x4.67/0.32

฿ 12,289.57

CABLE 1 Piece(s) 7 Day(s) 10860.52.8x4.67/0.32

฿ 12,429.48

CABLE 1 Piece(s) 7 Day(s) 10870.52.8x4.67/0.32

฿ 12,569.38

CABLE 1 Piece(s) 7 Day(s) 10880.52.8x4.67/0.32

฿ 12,709.29

CABLE 1 Piece(s) 7 Day(s) 10890.52.8x4.67/0.32

฿ 12,849.20

CABLE 1 Piece(s) 7 Day(s) 10900.52.8x4.67/0.32

฿ 12,989.11

CABLE 1 Piece(s) 7 Day(s) 10910.52.8x4.67/0.32

฿ 13,129.01

CABLE 1 Piece(s) 7 Day(s) 10920.52.8x4.67/0.32

฿ 13,268.92

CABLE 1 Piece(s) 7 Day(s) 10930.52.8x4.67/0.32

฿ 13,408.83

CABLE 1 Piece(s) 7 Day(s) 10940.52.8x4.67/0.32

฿ 13,548.74

CABLE 1 Piece(s) 7 Day(s) 10950.52.8x4.67/0.32

฿ 13,688.64

CABLE 1 Piece(s) 7 Day(s) 10960.52.8x4.67/0.32

฿ 13,828.55

CABLE 1 Piece(s) 7 Day(s) 10970.52.8x4.67/0.32

฿ 13,968.46

CABLE 1 Piece(s) 7 Day(s) 10980.52.8x4.67/0.32

฿ 14,108.37

CABLE 1 Piece(s) 7 Day(s) 10990.52.8x4.67/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Sheath (outer coating) color Green Grounding Wire NA Sheath (outer coating) material Special heat resistant vinyl
Insulation body materials Special heat resistant vinyl Shape Flat Type Classification and accuracy for compensating lead wires General-use precision grade
Compensated conductor operating temperature range -20 – 90