(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A compensating cable for type K thermocouples - Precision grade, compatible with new JIS types, special heat resistant vinyl (heat resistant to 105°C) is used for both insulation and sheathing. A flat compensating cable with braided shielding. Standard model with moisture and water-proof properties.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Conductor configuration (strands/mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,531.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,758.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 2,985.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,213.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,440.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,667.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 3,895.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,122.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,349.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,577.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 4,804.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,031.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,259.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,486.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,713.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 5,941.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,168.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,395.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,623.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 6,850.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,078.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,305.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,532.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,760.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,987.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,214.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,442.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,669.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,896.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,124.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,351.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 7,872.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,058.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,244.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,430.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,615.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,801.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 8,987.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,173.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,358.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,544.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,730.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 9,915.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,101.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,287.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,473.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,658.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 10,844.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,030.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,216.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,401.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,587.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,773.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 11,959.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 12,144.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 12,330.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 12,516.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 12,702.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 12,887.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 13,073.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 13,259.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 13,445.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 13,630.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 13,816.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,002.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,187.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,373.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,559.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,745.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 14,930.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 15,116.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 15,302.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 15,488.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 15,673.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 15,859.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,045.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,231.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,416.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,602.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,788.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 16,974.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 17,159.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 17,345.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 17,531.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 17,717.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 17,902.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 18,088.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 18,274.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 18,459.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | 0.5 | 3.4x5.2 | 7/0.32 | ||
฿ 18,645.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | 0.5 | 3.4x5.2 | 7/0.32 |
Loading...
Number Of Cores(Core) | 2 | Logarithm | 1 | Shield | Available |
---|---|---|---|---|---|
Properties | Heat-Resistance | Sheath (outer coating) color | Green | Grounding Wire | NA |
Sheath (outer coating) material | Special heat resistant vinyl | Insulation body materials | Special heat resistant vinyl | Shape | Flat Type |
Classification and accuracy for compensating lead wires | General-use precision grade | Compensated conductor operating temperature range | -20 – 90 | Shield type | Tin plated soft copper wire braid |
How can we improve?
How can we improve?