(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flat shielded compensating cable with regular vinyl insulation and jacket for thermocouples.
· A general type that is moisture and water-proof, and features electrostatic shielding.
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 5.2x7.7 | Shield | Available | Properties | Heat-Resistance / Cold Resistance |
Sheath (outer coating) color | Yellow | Grounding Wire | NA | Sheath (outer coating) material | Vinyl |
Insulation body materials | Vinyl | Shape | Flat Type | Classification and accuracy for compensating lead wires | General-use common class |
Compensated conductor operating temperature range | -20 – 90 | Shield type | Annealed copper wire braid | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?