1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sheathed Thermocouple, Thermocouple K Type, K-FFF Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,229.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Type K sheathed thermocouples - Fluororesin (FEP) insulation and sheath. Flat type sheathed thermocouple. Features heat, cold, and chemical resistance, as well as moisture and water-proof properties.

 
Part Number
K-FFF-1PX1/0.65-97
K-FFF-1PX1/0.65-98
K-FFF-1PX1/0.65-99
K-FFF-1PX1/0.65-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 27,750.53

CABLE 1 Piece(s) 7 Day(s) 10970.331.8x2.91/0.65

฿ 28,033.95

CABLE 1 Piece(s) 7 Day(s) 10980.331.8x2.91/0.65

฿ 28,317.39

CABLE 1 Piece(s) 7 Day(s) 10990.331.8x2.91/0.65

฿ 23,474.92

CABLE 1 Piece(s) 7 Day(s) 101000.331.8x2.91/0.65

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Sheath (outer coating) color Green Grounding Wire NA Sheath (outer coating) material Fluororesin (FEP)
Insulation body materials Fluororesin (FEP) Shape Flat Type