1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sheathed Thermocouple - Thermocouple K Type - K-CCBF Series

Sheathed Thermocouple - Thermocouple K Type - K-CCBF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,029.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flat compensating conductor for non-shielded flat sheathed thermocouple with ceramic braided insulation and a ceramic braided jacket.
· Super heat resistant type that exceeds even braided silica glass.
· Allows a continuous operating temperature of 800°C.

 
Part Number
K-CCBF-1PX1/0.32-10
K-CCBF-1PX1/0.32-11
K-CCBF-1PX1/0.32-12
K-CCBF-1PX1/0.32-13
K-CCBF-1PX1/0.32-14
K-CCBF-1PX1/0.32-15
K-CCBF-1PX1/0.32-16
K-CCBF-1PX1/0.32-17
K-CCBF-1PX1/0.32-18
K-CCBF-1PX1/0.32-19
K-CCBF-1PX1/0.32-20
K-CCBF-1PX1/0.32-21
K-CCBF-1PX1/0.32-22
K-CCBF-1PX1/0.32-23
K-CCBF-1PX1/0.32-24
K-CCBF-1PX1/0.32-25
K-CCBF-1PX1/0.32-26
K-CCBF-1PX1/0.32-27
K-CCBF-1PX1/0.32-28
K-CCBF-1PX1/0.32-29
K-CCBF-1PX1/0.32-30
K-CCBF-1PX1/0.32-31
K-CCBF-1PX1/0.32-32
K-CCBF-1PX1/0.32-33
K-CCBF-1PX1/0.32-34
K-CCBF-1PX1/0.32-35
K-CCBF-1PX1/0.32-36
K-CCBF-1PX1/0.32-37
K-CCBF-1PX1/0.32-38
K-CCBF-1PX1/0.32-39
K-CCBF-1PX1/0.32-40
K-CCBF-1PX1/0.32-41
K-CCBF-1PX1/0.32-42
K-CCBF-1PX1/0.32-43
K-CCBF-1PX1/0.32-44
K-CCBF-1PX1/0.32-45
K-CCBF-1PX1/0.32-46
K-CCBF-1PX1/0.32-47
K-CCBF-1PX1/0.32-48
K-CCBF-1PX1/0.32-49
K-CCBF-1PX1/0.32-50
K-CCBF-1PX1/0.32-51
K-CCBF-1PX1/0.32-52
K-CCBF-1PX1/0.32-53
K-CCBF-1PX1/0.32-54
K-CCBF-1PX1/0.32-55
K-CCBF-1PX1/0.32-56
K-CCBF-1PX1/0.32-57
K-CCBF-1PX1/0.32-58
K-CCBF-1PX1/0.32-59
K-CCBF-1PX1/0.32-60
K-CCBF-1PX1/0.32-61
K-CCBF-1PX1/0.32-62
K-CCBF-1PX1/0.32-63
K-CCBF-1PX1/0.32-64
K-CCBF-1PX1/0.32-65
K-CCBF-1PX1/0.32-66
K-CCBF-1PX1/0.32-67
K-CCBF-1PX1/0.32-68
K-CCBF-1PX1/0.32-69
K-CCBF-1PX1/0.32-70
K-CCBF-1PX1/0.32-71
K-CCBF-1PX1/0.32-72
K-CCBF-1PX1/0.32-73
K-CCBF-1PX1/0.32-74
K-CCBF-1PX1/0.32-75
K-CCBF-1PX1/0.32-76
K-CCBF-1PX1/0.32-77
K-CCBF-1PX1/0.32-78
K-CCBF-1PX1/0.32-79
K-CCBF-1PX1/0.32-80
K-CCBF-1PX1/0.32-81
K-CCBF-1PX1/0.32-82
K-CCBF-1PX1/0.32-83
K-CCBF-1PX1/0.32-84
K-CCBF-1PX1/0.32-85
K-CCBF-1PX1/0.32-86
K-CCBF-1PX1/0.32-87
K-CCBF-1PX1/0.32-88
K-CCBF-1PX1/0.32-89
K-CCBF-1PX1/0.32-90
K-CCBF-1PX1/0.32-91
K-CCBF-1PX1/0.32-92
K-CCBF-1PX1/0.32-93
K-CCBF-1PX1/0.32-94
K-CCBF-1PX1/0.32-95
K-CCBF-1PX1/0.32-96
K-CCBF-1PX1/0.32-97
K-CCBF-1PX1/0.32-98
K-CCBF-1PX1/0.32-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 7,029.79

CABLE 1 Piece(s) 7 Day(s) 10100.081.1x1.81/0.32

฿ 7,707.01

CABLE 1 Piece(s) 7 Day(s) 10110.081.1x1.81/0.32

฿ 8,384.22

CABLE 1 Piece(s) 7 Day(s) 10120.081.1x1.81/0.32

฿ 9,061.45

CABLE 1 Piece(s) 7 Day(s) 10130.081.1x1.81/0.32

฿ 9,738.68

CABLE 1 Piece(s) 7 Day(s) 10140.081.1x1.81/0.32

฿ 10,415.90

CABLE 1 Piece(s) 7 Day(s) 10150.081.1x1.81/0.32

฿ 11,093.13

CABLE 1 Piece(s) 7 Day(s) 10160.081.1x1.81/0.32

฿ 11,770.35

CABLE 1 Piece(s) 7 Day(s) 10170.081.1x1.81/0.32

฿ 12,447.56

CABLE 1 Piece(s) 7 Day(s) 10180.081.1x1.81/0.32

฿ 13,124.79

CABLE 1 Piece(s) 7 Day(s) 10190.081.1x1.81/0.32

฿ 13,802.02

CABLE 1 Piece(s) 7 Day(s) 10200.081.1x1.81/0.32

฿ 14,479.24

CABLE 1 Piece(s) 7 Day(s) 10210.081.1x1.81/0.32

฿ 15,156.47

CABLE 1 Piece(s) 7 Day(s) 10220.081.1x1.81/0.32

฿ 15,833.69

CABLE 1 Piece(s) 7 Day(s) 10230.081.1x1.81/0.32

฿ 16,510.90

CABLE 1 Piece(s) 7 Day(s) 10240.081.1x1.81/0.32

฿ 17,188.13

CABLE 1 Piece(s) 7 Day(s) 10250.081.1x1.81/0.32

฿ 17,865.36

CABLE 1 Piece(s) 7 Day(s) 10260.081.1x1.81/0.32

฿ 18,542.58

CABLE 1 Piece(s) 7 Day(s) 10270.081.1x1.81/0.32

฿ 19,219.81

CABLE 1 Piece(s) 7 Day(s) 10280.081.1x1.81/0.32

฿ 19,897.03

CABLE 1 Piece(s) 7 Day(s) 10290.081.1x1.81/0.32

฿ 20,574.25

CABLE 1 Piece(s) 7 Day(s) 10300.081.1x1.81/0.32

฿ 21,251.47

CABLE 1 Piece(s) 7 Day(s) 10310.081.1x1.81/0.32

฿ 21,928.70

CABLE 1 Piece(s) 7 Day(s) 10320.081.1x1.81/0.32

฿ 22,605.92

CABLE 1 Piece(s) 7 Day(s) 10330.081.1x1.81/0.32

฿ 23,283.15

CABLE 1 Piece(s) 7 Day(s) 10340.081.1x1.81/0.32

฿ 23,960.37

CABLE 1 Piece(s) 7 Day(s) 10350.081.1x1.81/0.32

฿ 24,637.59

CABLE 1 Piece(s) 7 Day(s) 10360.081.1x1.81/0.32

฿ 25,314.81

CABLE 1 Piece(s) 7 Day(s) 10370.081.1x1.81/0.32

฿ 25,992.04

CABLE 1 Piece(s) 7 Day(s) 10380.081.1x1.81/0.32

฿ 26,669.26

CABLE 1 Piece(s) 7 Day(s) 10390.081.1x1.81/0.32

฿ 27,346.49

CABLE 1 Piece(s) 7 Day(s) 10400.081.1x1.81/0.32

฿ 22,955.09

CABLE 1 Piece(s) 7 Day(s) 10410.081.1x1.81/0.32

฿ 23,508.69

CABLE 1 Piece(s) 7 Day(s) 10420.081.1x1.81/0.32

฿ 24,062.28

CABLE 1 Piece(s) 7 Day(s) 10430.081.1x1.81/0.32

฿ 24,615.88

CABLE 1 Piece(s) 7 Day(s) 10440.081.1x1.81/0.32

฿ 25,169.48

CABLE 1 Piece(s) 7 Day(s) 10450.081.1x1.81/0.32

฿ 25,723.07

CABLE 1 Piece(s) 7 Day(s) 10460.081.1x1.81/0.32

฿ 26,276.67

CABLE 1 Piece(s) 7 Day(s) 10470.081.1x1.81/0.32

฿ 26,830.28

CABLE 1 Piece(s) 7 Day(s) 10480.081.1x1.81/0.32

฿ 27,383.87

CABLE 1 Piece(s) 7 Day(s) 10490.081.1x1.81/0.32

฿ 27,937.47

CABLE 1 Piece(s) 7 Day(s) 10500.081.1x1.81/0.32

฿ 28,491.07

CABLE 1 Piece(s) 7 Day(s) 10510.081.1x1.81/0.32

฿ 29,044.67

CABLE 1 Piece(s) 7 Day(s) 10520.081.1x1.81/0.32

฿ 29,598.26

CABLE 1 Piece(s) 7 Day(s) 10530.081.1x1.81/0.32

฿ 30,151.87

CABLE 1 Piece(s) 7 Day(s) 10540.081.1x1.81/0.32

฿ 30,705.47

CABLE 1 Piece(s) 7 Day(s) 10550.081.1x1.81/0.32

฿ 31,259.06

CABLE 1 Piece(s) 7 Day(s) 10560.081.1x1.81/0.32

฿ 31,812.66

CABLE 1 Piece(s) 7 Day(s) 10570.081.1x1.81/0.32

฿ 32,366.26

CABLE 1 Piece(s) 7 Day(s) 10580.081.1x1.81/0.32

฿ 32,919.85

CABLE 1 Piece(s) 7 Day(s) 10590.081.1x1.81/0.32

฿ 33,473.45

CABLE 1 Piece(s) 7 Day(s) 10600.081.1x1.81/0.32

฿ 34,027.06

CABLE 1 Piece(s) 7 Day(s) 10610.081.1x1.81/0.32

฿ 34,580.66

CABLE 1 Piece(s) 7 Day(s) 10620.081.1x1.81/0.32

฿ 35,134.25

CABLE 1 Piece(s) 7 Day(s) 10630.081.1x1.81/0.32

฿ 35,687.85

CABLE 1 Piece(s) 7 Day(s) 10640.081.1x1.81/0.32

฿ 36,241.45

CABLE 1 Piece(s) 7 Day(s) 10650.081.1x1.81/0.32

฿ 36,795.04

CABLE 1 Piece(s) 7 Day(s) 10660.081.1x1.81/0.32

฿ 37,348.64

CABLE 1 Piece(s) 7 Day(s) 10670.081.1x1.81/0.32

฿ 37,902.25

CABLE 1 Piece(s) 7 Day(s) 10680.081.1x1.81/0.32

฿ 38,455.84

CABLE 1 Piece(s) 7 Day(s) 10690.081.1x1.81/0.32

฿ 39,009.44

CABLE 1 Piece(s) 7 Day(s) 10700.081.1x1.81/0.32

฿ 39,563.04

CABLE 1 Piece(s) 7 Day(s) 10710.081.1x1.81/0.32

฿ 40,116.63

CABLE 1 Piece(s) 7 Day(s) 10720.081.1x1.81/0.32

฿ 40,670.23

CABLE 1 Piece(s) 7 Day(s) 10730.081.1x1.81/0.32

฿ 41,223.84

CABLE 1 Piece(s) 7 Day(s) 10740.081.1x1.81/0.32

฿ 41,777.44

CABLE 1 Piece(s) 7 Day(s) 10750.081.1x1.81/0.32

฿ 42,331.03

CABLE 1 Piece(s) 7 Day(s) 10760.081.1x1.81/0.32

฿ 42,884.63

CABLE 1 Piece(s) 7 Day(s) 10770.081.1x1.81/0.32

฿ 43,438.23

CABLE 1 Piece(s) 7 Day(s) 10780.081.1x1.81/0.32

฿ 43,991.82

CABLE 1 Piece(s) 7 Day(s) 10790.081.1x1.81/0.32

฿ 44,545.42

CABLE 1 Piece(s) 7 Day(s) 10800.081.1x1.81/0.32

฿ 45,099.03

CABLE 1 Piece(s) 7 Day(s) 10810.081.1x1.81/0.32

฿ 45,652.62

CABLE 1 Piece(s) 7 Day(s) 10820.081.1x1.81/0.32

฿ 46,206.22

CABLE 1 Piece(s) 7 Day(s) 10830.081.1x1.81/0.32

฿ 46,759.82

CABLE 1 Piece(s) 7 Day(s) 10840.081.1x1.81/0.32

฿ 47,313.41

CABLE 1 Piece(s) 7 Day(s) 10850.081.1x1.81/0.32

฿ 47,867.01

CABLE 1 Piece(s) 7 Day(s) 10860.081.1x1.81/0.32

฿ 48,420.61

CABLE 1 Piece(s) 7 Day(s) 10870.081.1x1.81/0.32

฿ 48,974.22

CABLE 1 Piece(s) 7 Day(s) 10880.081.1x1.81/0.32

฿ 49,527.81

CABLE 1 Piece(s) 7 Day(s) 10890.081.1x1.81/0.32

฿ 50,081.41

CABLE 1 Piece(s) 7 Day(s) 10900.081.1x1.81/0.32

฿ 50,635.01

CABLE 1 Piece(s) 7 Day(s) 10910.081.1x1.81/0.32

฿ 51,188.60

CABLE 1 Piece(s) 7 Day(s) 10920.081.1x1.81/0.32

฿ 51,742.20

CABLE 1 Piece(s) 7 Day(s) 10930.081.1x1.81/0.32

฿ 52,295.81

CABLE 1 Piece(s) 7 Day(s) 10940.081.1x1.81/0.32

฿ 52,849.40

CABLE 1 Piece(s) 7 Day(s) 10950.081.1x1.81/0.32

฿ 53,403.00

CABLE 1 Piece(s) 7 Day(s) 10960.081.1x1.81/0.32

฿ 53,956.60

CABLE 1 Piece(s) 7 Day(s) 10970.081.1x1.81/0.32

฿ 54,510.19

CABLE 1 Piece(s) 7 Day(s) 10980.081.1x1.81/0.32

฿ 55,063.79

CABLE 1 Piece(s) 7 Day(s) 10990.081.1x1.81/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Ceramic fiber braid Insulation body materials Ceramic fiber braid Shape Flat Type