(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Type K sheathed thermocouples - Fluororesin (FEP) insulation and sheath. Flat type sheathed thermocouple. Features heat, cold, and chemical resistance, as well as moisture and water-proof properties.
Conductor Cross Section(mm2) | 0.08 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 1.0x1.6 | Shield | NA | Sheath (outer coating) color | Yellow |
Grounding Wire | NA | Sheath (outer coating) material | Fluororesin (FEP) | Insulation body materials | Fluororesin (FEP) |
Shape | Flat Type | Conductor configuration (strands/mm) | 1/0.32 |
Please check the type/dimensions/specifications of the part J-FFF-1PX1/0.32-19 in the Sheathed Thermocouple, Thermocouple J Type, J-FFF Series series.
Part Number |
---|
J-FFF-1PX1/0.32-12 |
J-FFF-1PX1/0.32-13 |
J-FFF-1PX1/0.32-14 |
J-FFF-1PX1/0.32-20 |
J-FFF-1PX1/0.32-21 |
J-FFF-1PX1/0.32-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|
฿ 2,334.45 | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 2,507.52 | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 2,680.59 | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 3,719.05 | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 3,892.12 | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 4,065.19 | 1 Piece(s) | 7 Day(s) | 10 | 22 |
How can we improve?
How can we improve?