1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple K Type - KCB(VX)-2-G-SHVVF Series - New Color Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,095.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compensating conductor for K thermocouple, general grade, new JIS type, special heat resistant vinyl (heat resistant to 105°C) for both insulation and sheathing, flat compensating conductor without shielding. Standard model with moisture proof and waterproof.

 
Part Number
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-10
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-11
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-12
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-13
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-14
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-15
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-16
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-17
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-18
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-19
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-20
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-21
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-22
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-23
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-24
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-25
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-26
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-27
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-28
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-29
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-30
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-31
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-32
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-33
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-34
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-35
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-36
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-37
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-38
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-39
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-40
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-41
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-42
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-43
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-44
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-45
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-46
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-47
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-48
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-49
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-50
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-51
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-52
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-53
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-54
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-55
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-56
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-57
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-58
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-59
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-60
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-61
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-62
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-63
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-64
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-65
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-66
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-67
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-68
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-69
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-70
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-71
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-72
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-73
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-74
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-75
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-76
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-77
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-78
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-79
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-80
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-81
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-82
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-83
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-84
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-85
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-86
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-87
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-88
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-89
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-90
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-91
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-92
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-93
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-94
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-95
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-96
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-97
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-98
KCB(VX)-2-G-SHVVF(1)-1PX7/0.32(0.5SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 1,095.79

CABLE 1 Piece(s) 7 Day(s) 10100.52.8x4.67/0.32

฿ 1,179.61

CABLE 1 Piece(s) 7 Day(s) 10110.52.8x4.67/0.32

฿ 1,263.43

CABLE 1 Piece(s) 7 Day(s) 10120.52.8x4.67/0.32

฿ 1,347.26

CABLE 1 Piece(s) 7 Day(s) 10130.52.8x4.67/0.32

฿ 1,431.08

CABLE 1 Piece(s) 7 Day(s) 10140.52.8x4.67/0.32

฿ 1,514.91

CABLE 1 Piece(s) 7 Day(s) 10150.52.8x4.67/0.32

฿ 1,598.72

CABLE 1 Piece(s) 7 Day(s) 10160.52.8x4.67/0.32

฿ 1,682.55

CABLE 1 Piece(s) 7 Day(s) 10170.52.8x4.67/0.32

฿ 1,766.38

CABLE 1 Piece(s) 7 Day(s) 10180.52.8x4.67/0.32

฿ 1,850.20

CABLE 1 Piece(s) 7 Day(s) 10190.52.8x4.67/0.32

฿ 1,934.02

CABLE 1 Piece(s) 7 Day(s) 10200.52.8x4.67/0.32

฿ 2,017.85

CABLE 1 Piece(s) 7 Day(s) 10210.52.8x4.67/0.32

฿ 2,101.67

CABLE 1 Piece(s) 7 Day(s) 10220.52.8x4.67/0.32

฿ 2,185.50

CABLE 1 Piece(s) 7 Day(s) 10230.52.8x4.67/0.32

฿ 2,269.31

CABLE 1 Piece(s) 7 Day(s) 10240.52.8x4.67/0.32

฿ 2,353.14

CABLE 1 Piece(s) 7 Day(s) 10250.52.8x4.67/0.32

฿ 2,436.97

CABLE 1 Piece(s) 7 Day(s) 10260.52.8x4.67/0.32

฿ 2,520.79

CABLE 1 Piece(s) 7 Day(s) 10270.52.8x4.67/0.32

฿ 2,604.61

CABLE 1 Piece(s) 7 Day(s) 10280.52.8x4.67/0.32

฿ 2,688.43

CABLE 1 Piece(s) 7 Day(s) 10290.52.8x4.67/0.32

฿ 2,772.26

CABLE 1 Piece(s) 7 Day(s) 10300.52.8x4.67/0.32

฿ 2,856.09

CABLE 1 Piece(s) 7 Day(s) 10310.52.8x4.67/0.32

฿ 2,939.90

CABLE 1 Piece(s) 7 Day(s) 10320.52.8x4.67/0.32

฿ 3,023.73

CABLE 1 Piece(s) 7 Day(s) 10330.52.8x4.67/0.32

฿ 3,107.56

CABLE 1 Piece(s) 7 Day(s) 10340.52.8x4.67/0.32

฿ 3,191.38

CABLE 1 Piece(s) 7 Day(s) 10350.52.8x4.67/0.32

฿ 3,275.20

CABLE 1 Piece(s) 7 Day(s) 10360.52.8x4.67/0.32

฿ 3,359.02

CABLE 1 Piece(s) 7 Day(s) 10370.52.8x4.67/0.32

฿ 3,442.85

CABLE 1 Piece(s) 7 Day(s) 10380.52.8x4.67/0.32

฿ 3,526.68

CABLE 1 Piece(s) 7 Day(s) 10390.52.8x4.67/0.32

฿ 3,610.49

CABLE 1 Piece(s) 7 Day(s) 10400.52.8x4.67/0.32

฿ 3,076.20

CABLE 1 Piece(s) 7 Day(s) 10410.52.8x4.67/0.32

฿ 3,144.95

CABLE 1 Piece(s) 7 Day(s) 10420.52.8x4.67/0.32

฿ 3,213.69

CABLE 1 Piece(s) 7 Day(s) 10430.52.8x4.67/0.32

฿ 3,282.44

CABLE 1 Piece(s) 7 Day(s) 10440.52.8x4.67/0.32

฿ 3,351.18

CABLE 1 Piece(s) 7 Day(s) 10450.52.8x4.67/0.32

฿ 3,419.94

CABLE 1 Piece(s) 7 Day(s) 10460.52.8x4.67/0.32

฿ 3,488.69

CABLE 1 Piece(s) 7 Day(s) 10470.52.8x4.67/0.32

฿ 3,557.43

CABLE 1 Piece(s) 7 Day(s) 10480.52.8x4.67/0.32

฿ 3,626.18

CABLE 1 Piece(s) 7 Day(s) 10490.52.8x4.67/0.32

฿ 3,694.92

CABLE 1 Piece(s) 7 Day(s) 10500.52.8x4.67/0.32

฿ 3,763.67

CABLE 1 Piece(s) 7 Day(s) 10510.52.8x4.67/0.32

฿ 3,832.43

CABLE 1 Piece(s) 7 Day(s) 10520.52.8x4.67/0.32

฿ 3,901.17

CABLE 1 Piece(s) 7 Day(s) 10530.52.8x4.67/0.32

฿ 3,969.92

CABLE 1 Piece(s) 7 Day(s) 10540.52.8x4.67/0.32

฿ 4,038.66

CABLE 1 Piece(s) 7 Day(s) 10550.52.8x4.67/0.32

฿ 4,107.41

CABLE 1 Piece(s) 7 Day(s) 10560.52.8x4.67/0.32

฿ 4,176.15

CABLE 1 Piece(s) 7 Day(s) 10570.52.8x4.67/0.32

฿ 4,244.90

CABLE 1 Piece(s) 7 Day(s) 10580.52.8x4.67/0.32

฿ 4,313.66

CABLE 1 Piece(s) 7 Day(s) 10590.52.8x4.67/0.32

฿ 4,382.40

CABLE 1 Piece(s) 7 Day(s) 10600.52.8x4.67/0.32

฿ 4,451.15

CABLE 1 Piece(s) 7 Day(s) 10610.52.8x4.67/0.32

฿ 4,519.89

CABLE 1 Piece(s) 7 Day(s) 10620.52.8x4.67/0.32

฿ 4,588.64

CABLE 1 Piece(s) 7 Day(s) 10630.52.8x4.67/0.32

฿ 4,657.39

CABLE 1 Piece(s) 7 Day(s) 10640.52.8x4.67/0.32

฿ 4,726.14

CABLE 1 Piece(s) 7 Day(s) 10650.52.8x4.67/0.32

฿ 4,794.89

CABLE 1 Piece(s) 7 Day(s) 10660.52.8x4.67/0.32

฿ 4,863.63

CABLE 1 Piece(s) 7 Day(s) 10670.52.8x4.67/0.32

฿ 4,932.38

CABLE 1 Piece(s) 7 Day(s) 10680.52.8x4.67/0.32

฿ 5,001.13

CABLE 1 Piece(s) 7 Day(s) 10690.52.8x4.67/0.32

฿ 5,069.87

CABLE 1 Piece(s) 7 Day(s) 10700.52.8x4.67/0.32

฿ 5,138.62

CABLE 1 Piece(s) 7 Day(s) 10710.52.8x4.67/0.32

฿ 5,207.37

CABLE 1 Piece(s) 7 Day(s) 10720.52.8x4.67/0.32

฿ 5,276.12

CABLE 1 Piece(s) 7 Day(s) 10730.52.8x4.67/0.32

฿ 5,344.87

CABLE 1 Piece(s) 7 Day(s) 10740.52.8x4.67/0.32

฿ 5,413.61

CABLE 1 Piece(s) 7 Day(s) 10750.52.8x4.67/0.32

฿ 5,482.36

CABLE 1 Piece(s) 7 Day(s) 10760.52.8x4.67/0.32

฿ 5,551.10

CABLE 1 Piece(s) 7 Day(s) 10770.52.8x4.67/0.32

฿ 5,619.86

CABLE 1 Piece(s) 7 Day(s) 10780.52.8x4.67/0.32

฿ 5,688.61

CABLE 1 Piece(s) 7 Day(s) 10790.52.8x4.67/0.32

฿ 5,757.35

CABLE 1 Piece(s) 7 Day(s) 10800.52.8x4.67/0.32

฿ 5,826.10

CABLE 1 Piece(s) 7 Day(s) 10810.52.8x4.67/0.32

฿ 5,894.84

CABLE 1 Piece(s) 7 Day(s) 10820.52.8x4.67/0.32

฿ 5,963.59

CABLE 1 Piece(s) 7 Day(s) 10830.52.8x4.67/0.32

฿ 6,032.33

CABLE 1 Piece(s) 7 Day(s) 10840.52.8x4.67/0.32

฿ 6,101.09

CABLE 1 Piece(s) 7 Day(s) 10850.52.8x4.67/0.32

฿ 6,169.84

CABLE 1 Piece(s) 7 Day(s) 10860.52.8x4.67/0.32

฿ 6,238.58

CABLE 1 Piece(s) 7 Day(s) 10870.52.8x4.67/0.32

฿ 6,307.33

CABLE 1 Piece(s) 7 Day(s) 10880.52.8x4.67/0.32

฿ 6,376.07

CABLE 1 Piece(s) 7 Day(s) 10890.52.8x4.67/0.32

฿ 6,444.82

CABLE 1 Piece(s) 7 Day(s) 10900.52.8x4.67/0.32

฿ 6,513.58

CABLE 1 Piece(s) 7 Day(s) 10910.52.8x4.67/0.32

฿ 6,582.32

CABLE 1 Piece(s) 7 Day(s) 10920.52.8x4.67/0.32

฿ 6,651.07

CABLE 1 Piece(s) 7 Day(s) 10930.52.8x4.67/0.32

฿ 6,719.82

CABLE 1 Piece(s) 7 Day(s) 10940.52.8x4.67/0.32

฿ 6,788.56

CABLE 1 Piece(s) 7 Day(s) 10950.52.8x4.67/0.32

฿ 6,857.31

CABLE 1 Piece(s) 7 Day(s) 10960.52.8x4.67/0.32

฿ 6,926.06

CABLE 1 Piece(s) 7 Day(s) 10970.52.8x4.67/0.32

฿ 6,994.81

CABLE 1 Piece(s) 7 Day(s) 10980.52.8x4.67/0.32

฿ 7,063.56

CABLE 1 Piece(s) 7 Day(s) 10990.52.8x4.67/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Green Grounding Wire NA
Sheath (outer coating) material Special heat resistant vinyl Insulation body materials Special heat resistant vinyl Shape Flat Type
Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90