Half-Pitch 1.27-mm Interface Connector, DF02 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    [Features]
    ・ The DF02 series is an interface connector standardized for the industrial equipment market and is half pitch (1.27) compatible.
    ・This product uses a lightweight resin material for the hood, and gives full consideration to EMI by using a nickel-plated shield.
    ・Further, the single-action lock format is used to provide excellent operability.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DF02HCLP01A | Half-Pitch 1.27-mm Interface Connector, DF02 Series | JAPANAVIATION | MISUMI Thailand