1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CAT7 LAN Cable, Standard

CAT7 LAN Cable, Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 857.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CAT7 compliant LAN cable with anti-claw connector..
[Features]
· Claw break prevention protector prevents claw breakage during normal use.
· It does not break even when bent 180°. Soft material that has passed 1,000 bending tests.
· Compliant with ISO / IEC11801 compliant ClassF.
· Because it has a better shielding effect than conventional cables, it is also ideal for laying in medical facilities, machine rooms, OA rooms, etc., where EMI (electromagnetic interference) measures are required (standard type and slim type only).
· Flame retardant material equivalent to "JIS C 3005" is used for the cable's outer coating, helping prevent the spread of fire.

 
Part Number
LD-TWST/BM05
LD-TWST/BM30
LD-TWST/BM50
LD-TWST/BM100
LD-TWST/BM200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Outer Diameter Length: Fixed Outer Diameter
(mm)
Length
(m)

฿ 857.94

LAN CABLES 1 Piece(s) 9 Day(s) 105.0 to 5.90.3 to 0.95.7mm0.5

฿ 1,476.67

LAN CABLES 1 Piece(s) 9 Day(s) 105.0 to 5.93.0 to 4.95.7mm3

฿ 1,965.15

LAN CABLES 1 Piece(s) 9 Day(s) 105.0 to 5.95.0 to 6.95.7mm5

฿ 3,235.17

LAN CABLES 1 Piece(s) 9 Day(s) 10-10.0 to 19.9-10

฿ 4,855.55

LAN CABLES 1 Piece(s) 9 Day(s) 10-20.0 to 29.9-20

Loading...

  1. 1

Basic Information

Category CAT7 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Color Blue
Length Fixed Cable Type Standard