1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Modular Cable (6-Pin 4-Core)

RJ11(TEL) CABLES

Slim Modular Cable (6-Pin 4-Core)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 473.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim modular cable with easy wiring even in tight places.
[Features]
· A cable to connect a home modular outlet to a personal computer, telephone, fax, etc.
· Slim type cable that is easy to handle.
· Excellent portability.
· RJ11 standard 6 poles 4 cores for business phones.
· 6-pole 4-core, color: white, no shield.

 
Part Number
MJ-20WH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 473.52

฿ 244.34

RJ11(TEL) CABLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Number of electrodes/Number of cores 6-pole 4-core Type Slim flat cable Cable Length(m) 20
Shield None (UTP) Color White Cable conductor Strand wire

Please check the type/dimensions/specifications of the part MJ-20WH in the Slim Modular Cable (6-Pin 4-Core) series.