(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fully compatible with Gigabit Ethernet.
High-performance category 6 LAN cable
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Length | Fixed | Outer Diameter(mm) | 6.4 |
Cable Type | Standard |
Please check the type/dimensions/specifications of the part KB-T6TS-07G in the Category 6 UTP single line LAN cable series.
Part Number |
---|
KB-T6TS-01BL |
KB-T6TS-05G |
KB-T6TS-07BL |
KB-T6TS-10BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Length: Fixed | Length (m) |
---|---|---|---|---|---|---|---|
฿ 327.48 | 1 Piece(s) | Same day | Blue | 1.0 to 1.9 | 1 | ||
฿ 596.14 | 1 Piece(s) | Same day | [Green / Bright Green / Pale Green] Green | 5.0 to 6.9 | 5 | ||
฿ 791.24 | 1 Piece(s) | Same day | Blue | 7.0 to 9.9 | 7 | ||
฿ 972.65 | 1 Piece(s) | Same day | Blue | 10.0 to 19.9 | 10 |
How can we improve?
How can we improve?