1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies PBA Series (300 To 1500W), Unit Type (Part Number)

SWITCHING POWER SUPPLY

Switching Power Supplies PBA Series (300 To 1500W), Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,505.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

PBA Series.
[Features]
· Wide input. (85 to 264 V AC)
· Standard model of catalogued general-purpose power supply.
· Abundant variations allows for combinations within the same series even when multiple items are used.
· Rated output power: lineup of 300 to 1,500 W (300 / 600 / 1,000 / 1,500 W).
· The output voltage can be varied to nearly 0 V.
· Compatible as constant current power supply.
· Supports various optional parts such as dedicated harness.
· Maintainability of fans greatly improved.
· Various alarms are available.
· Overvoltage protection by trailing output voltage.
· Includes AUX (12 V).
· Parallel operation / N+1 parallel redundancy operation.
· SEMI F47 Standard compatible.
[Applications]
· Recommended for use in various applications, mainly FA.

 
Part Number
PBA300F-7R5-N1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)

฿ 9,505.62

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)300[Other] DC7.5V40Fan for cooling / Parallel / Alarm Output-42102170AC85 to 264/DC120 to 3503007.5 to 7.85.25 to 8.25NA-

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Excess current protective circuit Available Excess voltage protective circuit Available Remote control Available
Remote sensing Available