1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

LMA Series, Single Board Type

LMA Series, Single Board Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,053.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Medical standard compliant circuit board starter power supply

[Features]
·Compatible with medical device standards.
·Low leakage current.
·Built-in dual fuse.
·Mounting compatibility with LFA/LFP series.
·The option "-H" that has achieved double peak output is set.
·When the remote control is off, the option "-R2" with reduced standby power (0.7 W typ at 200 V AC) is set.
·Harmonic current regulation compliant (IEC61000-3-2 Class A compliant).

LMA Series, Single Board Type

LMA Series, Single Board Type

Product picture of LMA Series

LMA Series, Single Board Type

Ordering information

1. Series name
2. Single output
3. Output wattage
4. Universal input
5. Output voltage
6. Optional *1
C : With coating
G : Low leakage current
H : With the function to be acceptable to output peak current
J1: VH(J.S.T.) connector type
R : With Remote ON/OFF
R2 : With Remote ON/OFF
S : With chassis
SN : With Chassis & cover
P : Setting in the overcurrent protection rating

General Specifications

ModelLMA100F-24-YLMA100F-24-HYLMA150F-24-YLMA150F-24-HYLMA240F-24-YLMA240F-24-HY
Max Output Wattage (W)103.2103.2 (206.4)151.2151.2 (302.4)103.2103.2 (206.4)
DC Output24V 4.3A24V 4.3 (8.6A)24V 6.3A24V 6.3A (12.6A)24V 4.3A24V 4.3A (8.6A)

Drawing

External View

LMA Series, Single Board Type

External view of LMA100F

LMA Series, Single Board Type

External view of LMA150F

LMA Series, Single Board Type

External view of LMA240F

Block Diagram

LMA Series, Single Board Type

Block diagram of LMA100F

LMA Series, Single Board Type

Block diagram of LMA150F

LMA Series, Single Board Type

Block diagram of LMA240F

Part Number
LMA100F-24-Y
LMA150F-24-HY
LMA150F-24-J1Y
LMA150F-24-SNJ1Y
LMA150F-24-Y
LMA240F-24-HY
LMA240F-24-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Rated output current (single only)
(A)
Input/output terminal shape Safety standards Maximum output power
(W)
Connector details Other optional functions Peak current
(A)

฿ 4,666.79

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame1004.3[Screw] Terminal BlockCE / UL / CUL / CSA103.2-With volume-

฿ 3,174.38

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame1506.3[Screw] Terminal BlockCE / UL / CUL / CSA151.2-Peak current support / with volume12.6

฿ 3,053.44

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame1506.3Connector-151.2VH (J.S.T) input connectorWith volume-

฿ 3,246.95

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover1506.3Connector-151.2VH (J.S.T) input connector with volume / With chassis -

฿ 3,053.44

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame1506.3[Screw] Terminal BlockCE / UL / CUL / CSA151.2-With volume-

฿ 4,613.58

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame24012.5[Screw] Terminal BlockCE / UL / CUL / CSA300-Peak current support / with volume20

฿ 4,492.63

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame24012.5[Screw] Terminal BlockCE / UL / CUL / CSA300-With volume-

Loading...

  1. 1
 

Basic Information

Single/multi Single Input Voltage AC-dedicated Output voltage (Single only) DC24V
Input Voltage(V) AC85 to 264 Voltage settings reliability(V) 24 to 24.96 Excess current protective circuit Available
Excess voltage protective circuit Available Output voltage variation(V) 19.2 to 27.5