1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies LDC Series, Single Circuit Board Type (LDC30F-2-Y)

SWITCHING POWER SUPPLY

Switching Power Supplies LDC Series, Single Circuit Board Type (LDC30F-2-Y)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Switched-mode power supply with 15 to 60 W of output power.
[Features]
· Compact, lightweight simple multi-power supply with full range input, 3 outputs.
· No minimum current limit unlike the conventional model.
· 3-ch output (5 V / ±12 V, ±15 V) variation.
· Rated output power: lineup from 10 W up to 300 W (15 / 30 / 60 W).
[Applications]
· Can be used for various general applications.
· Systems requested productivity are recommended since input/output is via connector connection.

 
Part Number
LDC30F-2-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Safety standards Width
(mm)
Depth
(mm)
Voltage settings reliability
(V)
Output voltage variation
(V)
Output current 1
(A)
Output voltage 2
(V)
Output current 2
(A)
Output voltage 3
(V)
Output current 3
(A)
Other optional functions Peak current
(A)

฿ 3,533.00

SWITCHING POWER SUPPLY 1 Piece(s) Quote 10Open frame30-651404.9 to 5.3/14.25 to 15.75/-14.25 to -15.755 to 5.253.0DC151DC-150.3With volume4.5(DC+5V)/2.0(DC+15V)/0.45(DC-15V)

Loading...

  1. 1

Basic Information

Single/multi Multi Input Voltage AC/DC Input/output terminal shape Connector
Number of Outputs 3 Height(mm) 26 Input Voltage(V) AC85 to 264/DC110 to 370
Excess current protective circuit Available Excess voltage protective circuit Available Remote control NA
Remote sensing NA Output voltage 1(V) DC5

Please check the type/dimensions/specifications of the part LDC30F-2-Y in the Switching Power Supplies LDC Series, Single Circuit Board Type series.

Products with similar specification

Part Number
LDC15F-1-SN
LDC30F-1
LDC30F-2
LDC30F-2-SN
LDC60F-2-SN
LDC60F-2-Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Output power
(W)
Safety standards Width
(mm)
Depth
(mm)
Voltage settings reliability
(V)
Output voltage variation
(V)
Output current 1
(A)
Output voltage 2
(V)
Output current 2
(A)
Output voltage 3
(V)
Output current 3
(A)
Other optional functions Peak current
(A)

฿ 1,503.41

1 Piece(s) 3 Day(s) -[With Cover] With Cover15-501274.9 to 5.3/11.4 to 12.6/-11.4 to -12.6Internal fixed2.0DC120.3DC-120.2With chassis3.0(DC+5V)/0.6(DC+12V)/0.3(DC-12V)

฿ 1,997.03

1 Piece(s) 3 Day(s) -Open frame30UL / CE / CSA / TUV / CUL651404.9 to 5.3/11.4 to 12.6/-11.4 to -12.6Internal fixed3.0DC121.2DC-120.3NA4.5(DC+5V)/2.0(DC+12V)/0.45(DC-12V)

฿ 4,528.22

1 Piece(s) Same day 10Open frame30UL / CE / CSA / TUV / CUL651404.9 to 5.3/14.25 to 15.75/-14.25 to -15.75Internal fixed3.0DC151DC-150.3NA4.5(DC+5V)/2.0(DC+15V)/0.45(DC-15V)

฿ 2,116.07

1 Piece(s) 3 Day(s) -[With Cover] With Cover30-651404.9 to 5.3/14.25 to 15.75/-14.25 to -15.75Internal fixed3.0DC151DC-150.3With chassis4.5(DC+5V)/2.0(DC+15V)/0.45(DC-15V)

฿ 3,222.76

1 Piece(s) 3 Day(s) -[With Cover] With Cover60-831854.9 to 5.3/14.25 to 15.75/-14.25 to -15.75Internal fixed5.0DC152.0DC-150.5With chassis7.0(DC+5V)/3.5(DC+15V)/0.7(DC-15V)

฿ 3,089.72

1 Piece(s) 3 Day(s) 10Open frame60-831854.9 to 5.3/14.25 to 15.75/-14.25 to -15.755 to 5.255.0DC152.0DC-150.5With volume7.0(DC+5V)/3.5(DC+15V)/0.7(DC-15V)