(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switching power supply with output power of 10W to 300W.
[Features]
· Simple board type power supply focused on the original function.
· LCA Series for full range input
· Rated output power: Lineup from 10 to 300 W (10/15/30/50/75/100/150/300 W).
· Long-selling model.
[Applications]
· Can be used for various general purposes.
· Recommended equipment that requires productivity because the input and output are connected by connectors.
Part Number |
---|
LDA100W-24-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Remote sensing | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,033.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | 10 | Open frame | 100 | AC-dedicated | DC24V | 4.3 | - | - | 35 | 62 | 222 | AC85 to 132/AC170 to 264 | 103.2 | 23 to 25 | NA | NA | 21.6 to 26.4 | With volume | - |
Loading...
Single/multi | Single | Input/output terminal shape | Connector | Excess current protective circuit | Available |
---|---|---|---|---|---|
Excess voltage protective circuit | Available |
Please check the type/dimensions/specifications of the part LDA100W-24-Y in the Switching Power Supplies LDA Series, Single Board Type series.
Part Number |
---|
LDA100W-12 |
LDA100W-12-R |
LDA150W-12-Y |
LDA15F-24 |
LDA15F-5 |
LDA300W-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Remote sensing | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,158.66 | 1 Piece(s) | 3 Day(s) | 10 | Open frame | 100 | AC-dedicated | DC12V | 8.5 | - | UL / CE / CSA / TUV | 35 | 62 | 222 | AC85 to 132/AC170 to 264 | 102 | 11.5 to 12.5 | NA | NA | Internal fixed | NA | - | ||
฿ 3,279.60 | 1 Piece(s) | 3 Day(s) | 10 | Open frame | 100 | AC-dedicated | DC12V | 8.5 | - | - | 35 | 62 | 222 | AC85 to 132/AC170 to 264 | 102 | 11.5 to 12.5 | Available | NA | Internal fixed | NA | - | ||
฿ 4,079.02 | 1 Piece(s) | 3 Day(s) | 10 | Open frame | 150 | AC-dedicated | DC12V | 12.5 | - | - | 37 | 75 | 222 | AC85 to 132/AC170 to 264 | 150 | 11.5 to 12.5 | NA | NA | 10.8 to 13.2 | With volume | - | ||
฿ 1,972.36 | 1 Piece(s) | 3 Day(s) | 10 | Open frame | 15 | AC/DC | DC24V | 0.7 | - | UL / CE / CSA / TUV / CUL | 21 | 50 | 125 | AC85 to 264/DC110 to 370 | 16.8 | 23 to 25 | NA | NA | Internal fixed | NA | - | ||
฿ 1,450.00 | 1 Piece(s) | 98 Day(s) | 10 | Open frame | 15 | AC/DC | DC5V | 3 | - | UL / CE / CSA / TUV / CUL | 21 | 50 | 125 | AC85 to 264/DC110 to 370 | 15 | 4.9 to 5.3 | NA | NA | Internal fixed | NA | - | ||
฿ 9,533.00 | 1 Piece(s) | Quote | 10 | Open frame | 300 | AC-dedicated | DC15V | 14 | - | UL / CE / TUV / CUL | 50 | 108 | 255 | AC85 to 132/AC170 to 264 | 330 | - | NA | Available | 13.5 to 16.5 | NA | 22 |
How can we improve?
How can we improve?