1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GHA Series, Single Board Type (GHA300F-12-T3)

SWITCHING POWER SUPPLY

GHA Series, Single Board Type (GHA300F-12-T3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single substrate power supply
[Features]
· High power density achieved by forced draft (14.3 W/inch)
· High efficiency 92% typ (230V input, 24V output)
· Global standard outline (3 × 5 inch)
· 1U rack mountable
· Medical device standard compliant (EN60601-13rd)
· Low leakage current 0.125/0.250mA max. (ACIN120/240V)
· Remote control function selectable (option)
· For fans (12V1A), for standby (5V1A) AUX Output (option)
[Applications]
· Ideal for industrial equipment (1U rack mounted) and medical equipment.

 
Part Number
GHA300F-12-T3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Connector details Other optional functions

฿ 5,756.46

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10300DC12V4.5[Screw] Terminal Block---30012 to 12.48NA10.8 to 13.2-Mounting hole (M3 tap)

Loading...

  1. 1

Basic Information

Shape Open frame Single/multi Single Input Voltage AC-dedicated
Height(mm) 35 Width(mm) 76.2 Depth(mm) 127
Excess current protective circuit Available Excess voltage protective circuit Available Note Current value natural air cooling +50°C