(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a twin rail type protection tube.
[Features]
· TR tube can be opened and closed easily without tool so it is effective to use for long distance.
· Also it is very excellent for dust-proof and drip-proof since the fitting area has high adhesion.
· It is suitable in cleanroom.
· It can be used at site promptly since it can be cut with scissors and there is no need for dedicated tool for fitting.
· The plastic cap used to secure the paper tube and collar used for reel packaging products will be temporarily switched to a metal cap due to the manufacturer’s reasons. This replacement will starts sequentially from September 1, 2017. When it goes back to plastic cap is currently unknown, but we will announce it on this website as soon as it is confirmed. There is no change in the specifications of the product itself.
Fixing Method | Twin rail | Shield compatible | NA | Application/special functions | Clean Room |
---|---|---|---|---|---|
Color | Black | Tool used | NA | Seat Material | PVC with polyester cloth |
Please check the type/dimensions/specifications of the part TRX-20-5 in the TR Tube, Shield Tube (Twin Rail Type) series.
Part Number |
---|
TRX-110-5 |
TRX-20-10 |
TRX-20-25 |
TRX-25-10 |
TRX-25-25 |
TRX-25-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 1,662.58 | 1 Piece(s) | 11 Day(s) | 10 | 110 | 5 | ||
฿ 1,839.87 | 1 Piece(s) | 11 Day(s) | 10 | 20 | 10 | ||
฿ 3,203.96 | 1 Piece(s) | 11 Day(s) | 10 | 20 | 25 | ||
฿ 1,901.38 | 1 Piece(s) | 11 Day(s) | 10 | 25 | 10 | ||
฿ 3,309.49 | 1 Piece(s) | 11 Day(s) | 10 | 25 | 25 | ||
฿ 1,090.28 | 1 Piece(s) | 11 Day(s) | 10 | 25 | 5 |
How can we improve?
How can we improve?