1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

TRS Tube Shield Tube (Copper Foil Twin-Rail Type)

TRS Tube Shield Tube (Copper Foil Twin-Rail Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,213.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This is a shield tube with a single side transparent rail that is VW-1 certified.
• A special copper sheet has been applied to greatly improve the shielding effects and provides stronger resistance towards unnecessary radiation compared with previous versions.
• Realizes a more effective electromagnetic wave shielding effects than that found in aluminum shield tubes.
• Achieves an electrical resistance of 0.04 Ω/㎠ which is approximately half that of aluminum.
• Soldering can be easily performed to allow for ground mounting to be completed in a short amount of time.
• The tube can easily be opened and closed with bare hands.
• Does not require specialized tools.
• This is a twin rail mating closure-type that not only allows for shielding effects but also dustproofing and drip-proofing resistance, which is ideal for application in clean rooms.
• It also has ample flexibility that is also effective in bending locations.

 
Part Number
TRSX-20-1
TRSX-20-5
TRSX-20-25
TRSX-25-1
TRSX-25-5
TRSX-25-25
TRSX-30-1
TRSX-30-5
TRSX-30-25
TRSX-40-1
TRSX-40-5
TRSX-40-25
TRSX-50-1
TRSX-50-5
TRSX-50-25
TRSX-60-1
TRSX-60-5
TRSX-60-25
TRSX-80-1
TRSX-80-5
TRSX-80-25
TRSX-110-1
TRSX-110-5
TRSX-110-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Overall Length
(m)

฿ 1,213.91

TUBE 1 Piece(s) 7 Day(s) 10201

฿ 4,289.45

TUBE 1 Piece(s) 7 Day(s) 10205

฿ 16,953.46

TUBE 1 Piece(s) 7 Day(s) 102025

฿ 1,262.15

TUBE 1 Piece(s) 7 Day(s) 10251

฿ 4,530.68

TUBE 1 Piece(s) 7 Day(s) 10255

฿ 16,350.42

TUBE 1 Piece(s) 7 Day(s) 102525

฿ 1,328.48

TUBE 1 Piece(s) 7 Day(s) 10301

฿ 5,435.24

TUBE 1 Piece(s) 7 Day(s) 10305

฿ 19,365.67

TUBE 1 Piece(s) 7 Day(s) 103025

฿ 1,334.51

TUBE 1 Piece(s) 7 Day(s) 10401

฿ 5,676.46

TUBE 1 Piece(s) 7 Day(s) 10405

฿ 20,451.15

TUBE 1 Piece(s) 7 Day(s) 104025

฿ 1,515.42

TUBE 1 Piece(s) 7 Day(s) 10501

฿ 5,676.46

TUBE 1 Piece(s) 7 Day(s) 10505

฿ 20,270.23

TUBE 1 Piece(s) 7 Day(s) 105025

฿ 1,847.11

TUBE 1 Piece(s) 7 Day(s) 10601

฿ 7,123.78

TUBE 1 Piece(s) 7 Day(s) 10605

฿ 27,205.29

TUBE 1 Piece(s) 7 Day(s) 106025

฿ 1,967.71

TUBE 1 Piece(s) 7 Day(s) 10801

฿ 8,209.27

TUBE 1 Piece(s) 7 Day(s) 10805

฿ 30,220.53

TUBE 1 Piece(s) 7 Day(s) 108025

฿ 2,118.47

TUBE 1 Piece(s) 7 Day(s) 101101

฿ 8,510.79

TUBE 1 Piece(s) 7 Day(s) 101105

฿ 33,235.78

TUBE 1 Piece(s) 7 Day(s) 1011025

Loading...

  1. 1

Basic Information

Fixing Method Twin rail Shield compatible Available Application/special functions Clean Room
Color Black Tool used NA Seat Material PVC with polyester cloth