1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Gland, Seal Cable Ground With Slit

Cable Gland, Seal Cable Ground With Slit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 132.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Seal cable gland with a slit with a special clamping mechanism that can accommodate a wide range of cable diameters.
[Features]
·The perfect sealing effect completely shuts out external water, oil, and dust, and protects internal precision parts.
·Ideal claws demonstrate outstanding clamping force with light tightening.
·Sufficient sealing performance with hand tightening.
·It is lightweight and has excellent chemical resistance, heat resistance, and electrical insulation.
·Designed for thick plates with a long mounting screw.
·Insert the wire through the notch in the seal.
·Excellent work efficiency.
[Applications]
·Ideal for outdoor communication devices, control panels, machine tools, and LED lighting.
·Ideal for waterproofing and dustproofing cables used in general industrial equipment.

Part Number
MG20A-06B-SD
MG20A-10B-SD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw size

฿ 162.58

CABLE GLAND 1 Piece(s) Same day 10φ4~6.6φ 4 to 6.6

฿ 132.96

CABLE GLAND 1 Piece(s) Available Same day 10Φ6~10.0φ 6 to 10.0

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard CE
Type Cable Gland Screw Size M20×1.5 Applicable Wire Size(mm) M20(P=1.5)
Color Black Mounting Hole Diameter(mm) 20.5 to 21.0 Main Body Material Nylon 66
Note Operating temperature range: -40 to 105°C