1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Power Strip, 8 Sockets, Retaining

General-Purpose Power Strip, 8 Sockets, Retaining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,373.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A retaining type power strip with 8 sockets rated at 15 A, 125 V
[Features]
· Power strip series with standard magnets.
· Equipped with a lightning surge absorbing element (varistor) (A8009LS only).

 
Part Number
A8009
A8009LS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction

฿ 1,373.03

POWER STRIPS 1 Piece(s) 3 Day(s) -

฿ 2,498.73

POWER STRIPS 1 Piece(s) 3 Day(s) Lightning Surge

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE)