1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Use Power Strip, 8 Outlets (Grounded, 2P, 15 A, 125 V)

POWER STRIPS

Multi-Use Power Strip, 8 Outlets (Grounded, 2P, 15 A, 125 V)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,304.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An 8-socket power strip rated at 15 A, 125 V.
[Features]
· Parallel placements of sockets for compact design.
· Equipped with a high-performance lightning surge absorbing element (varistor) (KC1030HNF, KC1130HNF).

 
Part Number
KC1130H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,304.29

POWER STRIPS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KC1130H in the Multi-Use Power Strip, 8 Outlets (Grounded, 2P, 15 A, 125 V) series.