1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Use Power Strip (6 Outlets)

Multi-Use Power Strip (6 Outlets)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,354.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-spec power strip that can be used for feed wiring, and has heat resistance and tracking resistance, etc. [Features]·Has a structure corresponding to VCT 3.5 mm cables. ·Built-in outlet and case is made from material that are heat resistant, tracking-resistant, etc. ·It uses nylon resin with flame-retardant (UL94V-0) specification that does not contain harmful substances. ·With 6 sockets. ·2-pole 3-wire grounding / 15 A rating, and can be used to up to a total of 15 A. ·Compatible with various electric cables and various cables. ·The cable terminal processing dimensions (strip length) are the same for all 3 core wires on both the power supply side and feed side (40 mm). ·Four optional plug-in magnets (Z0353) can be attached to the back side. ·Contributes to stylishness and space saving. [Use]·When you want to use multiple power strips on the same line, you can freely connect the power strips with feed wiring.

Specifications of multi-use power strips, 6 outlets (ground type rated at 2P / 15 A / 125 V)

Image of product (Example of KU1330) (01)

Image of product (Example of KU1330) (01)

Image of product (Example of KU1330) (02)

Image of product (Example of KU1330) (02)

Features of KU1330

  • Color: White
  • Applicable wire: VCT 2 mm^2, 3.5 mm^2
  • Cable connection method: Crimp terminal type
  • Compatible Crimp Terminal: R2-4, R3.5-4
  • Main body, flame retardancy: UL94 V-0
Removal prevention type: a socket shape that is used for receptacles such as outlets and power strip only. Socket for which a straight blade type plug can be used and which can be easily locked by turning it to the right after mating. The removal prevention type outlets is a simple lock, so if you need secure connection and performance, please use the twist lock.

Removal prevention type
This socket shape is used for receptacles such as outlets and power strip only.
Socket for which a straight blade type plug can be used and which can be easily locked by turning it to the right after mating. The removal prevention type outlets is a simple lock, so if you need secure connection and performance, please use the twist lock.

Other socket shapes

Used for twist lock plugs with blades that form a round shape. After the plug is inserted into outlets, etc., and turned to the right, it is locked and cannot be pulled out. Ideal for environments that require a secure connection where disconnection of a plug should be avoided.

Twist lock
The plug blade is formed in an round shape, and after inserting it into the receiving side of an outlet, etc., if you turn it to the right, it will be locked and you will not be able to pull it out due to the socket shape. Ideal for environments that require a secure connection where disconnection of a plug should be avoided.

Straight blade: Used for plugs with straight blades. A common socket shape, where the plug is inserted into and pulled out in a same direction, making it easy to handle.

Straight blade type
Used for plugs with straight blades. A common socket shape, where the plug is inserted into and pulled out in a same direction, making it easy to handle.

Dimensional drawing

 

(Units: mm)

 

Dimensional drawing (01)

Dimensional drawing (01)

 

(Units: mm)

 

Dimensional drawing (02)

Dimensional drawing (02)

Part numberPart nameNumberRemarks
1Plastic cover A1Polyamide resin
2Plastic cover B1Polyamide resin
3Removal prevention type duplex outlet37117GHDZ
4Grip (for holding cables)2Polyamide resin
5Blank piece for cord socket1Polyamide resin
6Outlet connection plate3Copper alloy

Precautions

  • * Be sure to use it within the rating. If the product is used beyond the rating, the performance of the equipment cannot be maintained, which may cause the load equipment to malfunction, abnormal heat generation, or fire.
  • * Use dust-proof and waterproof equipment in an appropriate method, condition, combination, installation and environment to maintain its performance. Improper use may cause electric shock or accident. The "protection rating provided by enclosures (IP Code)" described on this manufacturer's website is based on the test method specified in the JIS C 0920. Note that the original performance will deteriorate if it is aged, deformed or damaged.
  • * Do not use if the main body or cover is chipped or damaged. It may cause electric shock or fire.
  • * When inserting the plug, insert it all the way in, and make sure that the twist lock and removal prevention type devices rotate. Half-insertion or half-rotation of the plug may cause heat generation or fire.
  • * Do not use a deformed or damaged plug blade. It may cause heat generation or incorrect insertion.
  • * Do not use an outlet or cord connector body, etc., that is extremely loose when the plug is inserted or extracted, or that is unstable when the plug is inserted. It may cause heat generation or fire.
  • * Do not insert or extract the plug of the equipment with wet hands. Doing so may cause electric shock.
  • * Do not leave the plug in the inserted state for a long period of timeAlso, regularly clean the surface of the device and between the blades of the plug to remove dust. The undesired arcing may cause smoke or fire.
  • * Insert and extract the plug straight. If it is inserted or extracted at an angle, it may cause deformation of the blade, resulting in heat generation or fire.
  • * Do not apply excessive load or impact. It may cause damage.
  • * Do not insert or extract the plug while the power is on as it is dangerous. Especially when using UL/CSA specification products (excluding 4320-L15UL and 4322N-L15UL) with direct current, be sure to shut off the power supply on the device side before unplugging: It may cause an accident.
  • * Do not leave it within reach of infants. Doing so may result in electric shock.
Part Number
KC1330PT
KC1334
KU1330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlug shape Socket shape Cable Length
(m)
Additional Function Socket shape detail

฿ 3,364.75

POWER STRIPS 1 Piece(s) 3 Day(s) -A-2A-3 retain prevention3Circuit ProtectorA-3 retain prevention type

฿ 2,764.86

POWER STRIPS 1 Piece(s) Available 3 Day(s) -A-2A-3 retain prevention3-A-3 retain prevention type

฿ 1,425.10

POWER STRIPS 1 Piece(s) 3 Day(s) --A-3 retain prevention--A-3 retain prevention type

Loading...

  1. 1
 

Basic Information

Number of Insertion Openings/Split Openings 6 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3